Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Thermocouple/Process Data Logger with Display

Portable Handheld Data Logger

$1,330.89

Item# OM-2041-USB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,330.89
5-9 $1,264.35
10-24 $1,237.73
25-49 $1,184.49
50-99 $1,157.87
100+ $1,131.26

In stock

Lead Time (If not in stock): 5 weeks
Portable Handheld Data Logger OM-2041-USB OM-2041-USB
  • Input Signals: K, E, J, T, 0 to 5 V, and 0 to 20 mA
  • Simultaneous 4-Channel Measurement and Display
  • High/Low Alarms for Each Channel
  • Computation: Maximum/Minimum/Average

OM-2041-USB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The handy OM-2041 is a palm-size data logger capable of storing up to 10,000 data records per channel. Powered by either “AA” batteries or an AC adaptor, the OM-2041 works equally well as a portable or a fixed-location logger. With the exclusive software, recording/recalling of data and programming of logging parameters can be done directly with the logger or through a personal computer.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

did OMEGA sell only the battery cover for OM-2041-USB?

Asked by: KING
Please send an email request to the Customer Service group with attention spare parts at cservice@omega.com so it can be investigated.
Answered by: Applications Engineer AB
Date published: 2022-03-09

Regarding accuracy, thermocouple accuracy is defined but ref. junction compensation accuracy is specified as well, do i have to sum the values to get the final accuracy of the system or... Best regards

Asked by: Milo
The Reference Junction stability would need to be added to get the full accuracy of the meters measurements.
Answered by: ApplicationsEngineerANB
Date published: 2022-07-14

does this come with the ac power adapter? does this come with the software to read on the pc?

Asked by: EHof
Hi EHof Thank you for the inquiry. AC adapter is sold separately. Software is good for up to Windows 7 32 bit only. This will not be updated. For newer logger please consider the RDXL6SD-USB. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-02

Hi does this have an input voltage of 0-170VDC?

Asked by: geogeo
The AC adaptor can be plugged into a 100 to 240 VAC supply to provide the meter with the DC Voltage provided by 4 AA batteries.
Answered by: ApplicationsEngineerANB
Date published: 2022-06-06
  • y_2024, m_12, d_2, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OM-2041-USB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Current input adaptor 0/20 mA
$93.55
0 In Stock
Software with RS232C cable
$76.63
0 In Stock
Accessories
Software with USB cable
$77.39
3 In Stock
Voltage input adaptor 0/5 Vdc
$85.45
0 In Stock
AC adaptor
$78.09
0 In Stock
General purpose meter probe, K
$62.86
93 In Stock
Type J thermocouple probe
$62.86
23 In Stock
Type E thermocouple probe
$66.39
2 In Stock
General purpose meter probe, T
$87.65
24 In Stock
en-US
en
Save Configuration