Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX Tidbit Pendant Bluetooth Deep Waterproof Data Loggers

HOBO MX TidbiT 400 Bluetooth Low Energy Waterproof Temperature Data Logger

$163.26

Item# MX2203

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX TidbiT 400 Bluetooth Low Energy Waterproof Temperature Data Logger MX2203 MX2203
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 96,000 measurements
  • Accuracy: ±0.5°C (±0.9°F) or ±0.2°C (±0.4°F)
  • Multiple Start & Stop options

MX2203 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The HOBO MX2200 Series Pendant waterproof temperature loggers leverage the power of Bluetooth Low Energy (BLE) to deliver accurate temperature measurements straight to your iOS or Android mobile device. Designed for durability, this compact waterproof logger is ideal for measuring temperature in streams, lakes, oceans, and soil environments.

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The logger can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip visual alarm thresholds. The MX2200 series supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. This logger also lets you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
HOBO TidbiT MX2204 Boot Pack of 5
$98.20
0 In Stock
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
en-US
en
Save Configuration