Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 2" NPT Heavy Weight Oil

Immersion Heaters for Heavy Weight Oil Applications

$645.68

Item# EMTO-301/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $645.68
5-9 $613.40
10-24 $600.48
25-49 $574.66
50-99 $561.74
100+ $548.83

In stock

Lead Time (If not in stock): 5 weeks
Immersion Heaters for Heavy Weight Oil Applications EMTO-301/240 EMTO-301/240
  • 2' NPT Steel Screw Plug
  • Steel Sheath Elements
  • 6 - 8 W/In2
  • 0.5 - 3 kW

EMTO-301/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Enclosure Type
Form Factor
Connection Type
Heated Medium
Sheath Material




kW Volts Phase No.
W/In2
DIM B
Elem.
(In.) E1 General Purpose1 E2 Moisture Resistant/Explosion Resistant2
Model No. Wt.(Lb.) Model No. Wt.(Lb.)
MTO-2
0.5
0.5
0.5
120
208
240
1
1
1
6
6
6
2
2
2
17-3/4
17-3/4
17-3/4
MTO-2005/120
MTO-2005/208
MTO-2005/240
4
4
4
MTO-2005E2/120
MTO-2005E2/208
MTO-2005E2/240
7
7
7
1.1
1.1
1.1
120
208
240
1
1
1
6
6
6
2
2
2
32-3/4
32-3/4
32-3/4
MTO-2011/120
MTO-2011/208
MTO-2011/240
6
6
6
MTO-2011E2/120
MTO-2011E2/208
MTO-2011E2/240
9
9
9
1.4
1.4
1.4
120
208
240
1
1
1
6
6
6
2
2
2
40-1/4
40-1/4
40-1/4
MTO-2014/120
MTO-2014/208
MTO-2014/240
7
7
7
MTO-2014E2/120
MTO-2014E2/208
MTO-2014E2/240
10
10
10
EMTO-3
1
1
240
480
3
3
8
8
3
3
17-3/4
17-3/4
EMTO-301/240
EMTO-301/480
7
7
EMTO-301E2/240
EMTO-301E2/480
10
10
1.5
1.5
240
480
3
3
8
8
3
3
24-7/8
24-7/8
EMTO-3015/240
EMTO-3015/480
9
9
EMTO-3015E2/240
EMTO-3015E2/480
12
12
2
2
240
480
3
3
8
8
3
3
32-7/16
32-7/16
EMTO-302/240
EMTO-302/480
10
10
EMTO-302E2/240
EMTO-302E2/480
13
13
2.5
2.5
240
480
3
3
8
8
3
3
40-3/8
40-3/8
EMTO-3025/240
EMTO-3025/480
12
12
EMTO-3025E2/240
EMTO-3025E2/480
15
15
3
3
240
480
3
3
8
8
3
3
47-7/8
47-7/8
EMTO-303/240
EMTO-303/480
14
14
EMTO-303E2/240
EMTO-303E2/480
17
17
1. Heaters with General Purpose Enclosures are UL Recognized and CSA Certified.
2. Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration