Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitter

Differential Pressure, Panel Mount, 0.25 inWC, BiDirectional, +/- 0.5% FSO, 4-20mA

$132.46

Item# A/MLP2-D25-W-B-A-A-0P

In stock

Lead Time (If not in stock): 2 weeks
Differential Pressure, Panel Mount, 0.25 inWC, BiDirectional, +/- 0.5% FSO, 4-20mA A/MLP2-D25-W-B-A-A-0P A/MLP2-D25-W-B-A-A-0P
  • Simple calibration push-button sets back zero and span, saving time installing and over the service life
  • Cost effective and compact device suitable for OEM applications where space, simplicity, and value are key
  • 1/2" NPS thread
  • Ranges and accuracy selection cover a wide range of applications minimizing components and determining standardizing on design

A/MLP2-D25-W-B-A-A-0P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Pressure Range
Units
Signal
Direction


  • Accuracy +/- 0.5% FSO (Default) | +/- 0.25% (Optional) for all ranges except 0.1” and +/- 0.1“ wc
  • Supply Voltage 4-20 mA Output: 16-36 VDC (250 Ohm Load max.) / 21-36 VDC (500 Ohm Load max) / 24VAC(+/-10%) 50/60 Hz 0-5 VDC Output: 12-36 VDC / 24 VAC (+/- 10%) 50/60 Hz 0-10 VDC Output: 16-36 VDC / 24 VAC (+/- 10%) 50/60 Hz
  • Weight 0.17 lbs. (0.078 kg)
  • Response Time 4 seconds
  • Compliance CE, RoHS2, WEEE, Reach, UKCA
  • Mounting Orientation Mount in any position.
  • Temperature Limits 32 to 185ºF (0 to 85ºC) | 10 to 95% RH, non-condensing
  • Service Intended for use with non-corrosive, non-ionic gases, such as air and other dry gases
  • Pressure Limits Ranges < 1” wc (248.84 pa): Proof: 270” wc (67.2 kPa) | Burst: 415” wc (103.3 kPa) Ranges > 1” wc (0.2488 kPa) to < 10” wc (2.488 kPa): Proof: 350” wc (87.12 kPa) | Burst: 550” wc (136.9 kPa) Ranges > 10” wc (2.488 kPa) to < 40” wc (9953.6 kPa): Proof: 562” wc (140 kPa) | Burst: 1004.7” wc (250 kPa)
  • Pressure Connections Brass, 0.250” (6.35 mm) O.D. x 0.170” (4.318 mm) I.D. Push-On Flexible Poly Tubing
  • Signal Output 4-20 mA: 2-wire Loop Powered (output limited to 20.5 mA maximum) 4-20 mA: 3-Wire, VAC Powered (output limited to 20.5 mA maximum) 0-5 VDC or 0-10 VDC: 3-Wire, VAC or VDC Powered (output limited to 5.25 & 10.25 VDC)
  • Supply Current 4-20 mA Output: 23 mA minimum (0.83 VA) | VDC Output Signals: 5 mA maximum (0.18 VA)

The MLP2 Series Low Differential Pressure transmitters are designed for use in OEM or high density panel mounting applications. The MLP2 incorporates a high accuracy, piezoresistive, silicon sensing element which senses differential pressure and provides a linear 4 to 20 mA or DC voltage output. Key installation features include an integral 35 mm DIN rail mounting foot, vertically orientated wiring and pressure connections, and a pushbutton zero function conveniently located on the front cover.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration