Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Conductivity Level Controllers

$1,735.52

Item# LVCN4232-48-ETFE

In stock

Lead Time (If not in stock): 8 weeks
Conductivity Level Controllers LVCN4232-48-ETFE LVCN4232-48-ETFE
  • Accurate and Reliable Measurement
  • Easy Economical Installation
  • Rugged Construction
  • No Moving Parts

LVCN4232-48-ETFE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Process Temperature
Wetted Materials
Process Connection Size
Probe Length
Number Of Probe
Features
Media Type
Max Operating Pressure
Process Connection Type
Supply Power
Switch Rating and Type


The LVCN4000 Series Conductive Level Switch Controllers offer a wide range of customized options to meet any application’s need. LVCN4000 Series are designed to control the level of all conductive mediums with up to 2 different points of level control.

The LVCN4100 Series has one single rod and is able to control one point of level. The LVCN4200 Series can accommodate up to two rods and is able to control two points of levels. Both models feature a 24 Vdc-power supply and internal relay that replaces the need for an external relay. As with all other conductive probes, the rods for these two models can be custom cut and made with any process connection, such as threaded or sanitary. In addition, the electrodes operate with alternate current to prevent electrolyses.

SPECIFICATIONS
Power Supply: 24 Vdc (±10%)
Current Consumption: Max 2 VA
Temperature Range:
316 SS: -10 to 82°C (-14 to 180°F)
ECTFE/ETFE Coating: -10 to 120°C (-14 to 248°F)
Max Pressure: 290 psi (20 bar)
Wetted Materials: 316 SS
Enclosure Material: Glass-filled nylon standard, aluminum optional
Electrical Connection: Cable entry and ½ NPT conduit
Process Connection: ½, ¾, 1, 1½ NPT; tri-clamp or flange
Output: 5 A SPDT relay (250 Vac max)
Time Delay: 0.1 to 5 seconds nominal
Sensitivity Adjustment: 0.5 to 50 kΩ (potentiometer)
Electrodes: 316 SS
Electrode Length: 100 to 2000 mm (3.9" to 6.5')
Weight: Approx. 2.7 kg (6 lb) for 1.2 m (4')
Protection Class: NEMA 4 (IP65)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
4-Conductor shielded cable, 30 m (100')
$58.96
12 In Stock
Audible alarm
$47.12
8 In Stock
Unregulated 24 Vdc power supply
$79.89
0 In Stock
en-US
en
Save Configuration