Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

L10 FLOTECT®MINI-SIZE LEVEL SWITCH

$219.45

Item# L10-B-3-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $219.45
5-9 $208.48
10-24 $204.09
25-49 $195.31
50-99 $190.92
100+ $186.53

In stock

Lead Time (If not in stock): 3 weeks
L10 FLOTECT®MINI-SIZE LEVEL SWITCH L10-B-3-A L10-B-3-A
  • Long operating life with hermetically sealed, magnetically-actuated SPST reed switch, which is encapsulated in a polypropylene housing
  • Easily toggle between normally open (NO) or normally closed (NC) with no change in the electrical connection using simple field switch adjustment
  • Quick and low cost maintenance from easily replaceable switch without affecting installation
  • Great value and years of reliable liquid level control with top quality materials at a low cost

L10-B-3-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Body Type
Installation
Process Connection
Max Pressure
Min S.G.
Float Material
Wetted Materials


  • Electrical Connections 18 AWG, 19" (483mm) long, PVC jacket. Rated 221°F (105°C)
  • Electrical Rating 1.5A @ 24 VDC res., 0.001A @ 200 VDC res., 0.5A @ 120 VAC
  • Temperature Limit 200°F (93°C)
  • Enclosure Rating Weatherproof, meets NEMA 4X, (IP66)
  • Service Compatible liquids
  • Mounting Orientation Horizontal with index arrow pointing down
  • Switch Enclosure Nylon
  • Switch Type SPST hermetically sealed reed switch

The Series L10 Flotect® Mini-Size Float Switch is a series of economical, compact liquid level floats. It is offered in brass or 303 SS bodies and external tees as well as polypropylene or 304 SS floats with 1˝ NPT male threads, for direct side mounting through a half coupling, or with factory installed tee for external mounting. This series can be used in liquids with specific gravities as low as 0.5.


APPLICATIONS
  • Direct pump control for maintaining level
  • Automatic tank dump operations
  • Level control
  • Valve control
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration