Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Input Automatic Fill or Empty Relay Controller   

Dual Sensor Controller

$376.17

Item# LVCN-20

In stock

Lead Time (If not in stock): 6 weeks
Dual Sensor Controller LVCN-20 LVCN-20
  • Mounts Directly on Sensor or OMEGA ® Track System
  • Two Sensor Input for Latching Capability
  • Control Automatic Fill or Empty Operations
  • Invert Switch Reverses Process Logic in Response to Sensors

LVCN-20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Type and Rating
Features


Description

The LVCN-20 dual sensor controller is ideal for automatic filling or emptying operations. The controller conveniently mounts to a single sensor or to the sensor track system. This single channel controller offers a latching, automatic fill or empty operation between two sensor inputs. An adjustable time delay feature from 0 to 60 secs. before the relay responds assists in pump and valve protection. The invert and latch switch also expand the flexibility of the controller.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement black strain relief nut, 1/2" conduit connector opening
$23.25
0 In Stock
en-US
en
Save Configuration