Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Polyphenylene Sulfide, NO or NC Tuning Fork Level Switch

Tuning Fork Sensor | Polyphenylene Sulfide

$437.60

Item# LTU-101A-G-R

In stock

Lead Time (If not in stock): 8 weeks
Tuning Fork Sensor | Polyphenylene Sulfide LTU-101A-G-R LTU-101A-G-R
  • All Plastic Design Works in a Wide Variety of Applications
  • Not Bothered by Foam or Bubbles
  • SPST Relay Standard
  • Excellent for Use in Food, Pharmaceutical, and Wastewater Applications

LTU-101A-G-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Media Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Size
Supply Power
Switch Rating and Type
Probe Length
Features


The LTU-101A-R consists of a sensor with dual tuning forks which are vibrated at a high frequency. As the tuning fork is progressively covered by a liquid, a shift in frequency occurs which activates the relay output. The tuning fork sensor is often used in conditions where there may be frequent composition changes in the liquid. Factory calibration ensures accuracy over a wide range of liquids, including lubricating oils and hydraulic fluids.

Specifications
Accuracy: ±1 mm (0.04") in water
Repeatability: ±0.5 mm (0.02") in water
Frequency: 400 Hz
Supply Voltage: 12 to 28 Vdc
Consumption: 25 mA maximum
Relay: 60 VA, 1 A maximum
Switch Output: SPST Selectable NO or NC states
Temperature Range: -40 to 80°C (-40 to 176°F)
Pressure Range: 150 psi (10 bar) @ 25°C (76°F); derated @ 1.667 psi (0.113 bar) per °C above 25°C (76°F)(br) Probe Material: Ryton®
Probe Rating: NEMA 6 (IP68)
Mounting Threads: ¾ NPT
Cable Type: 3 m (10'), 5-wire, shield and PP jacket
Max. Cable Run: 305 m (1000')
Dimensions: 114 x 27 mm (4.5 x 1.05"), ¾ NPT or ¾ G
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the LTU-101A-R model available with a 30-foot cable? How much?

Asked by: mikun
Thank you for your inquiry on the level switch. Please email flow@omega.com and will have our Project Manager to determine this option is available and can prepare a quote as well.
Answered by: Application Engineer JC
Date published: 2020-07-22
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LTU-101A-G-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration