Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flowline Open-Channel Radar Level Transmitter (up to 98.4ft)

1" NPT, 4.88" Antenna, 12" to 98.4" Range

$1,982.87

Item# LR30-0010-10

In stock

Lead Time (If not in stock): 14 weeks
1" NPT, 4.88" Antenna, 12" to 98.4" Range LR30-0010-10 LR30-0010-10
  • Rugged IP68 sensor enclosure with 304 SS mounting bracket.
  • Simple configuration via remote push button display module.
  • 26 GHz. pulse radar is unaffected by sump process conditions.
  • Wall mounted display with windowed enclosure rated IP67.

LR30-0010-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle 12°
  • Certification cTUVus, FCC
  • Display Type LCD
  • Frequency 26 GHz
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA signal output, and is configured via its remote push button display module. The non-contact liquid level sensor is intended for industrial wastewater, municipal storm or sewer lift station, reservoir, river, canal or open channel applications located below or above grade. Select this sensor for challenging process conditions that may include light surface foam or agitation, small trash or plant material, wind, condensation or vapor. Each comes with a 32.8’ (10m) cable, mounting bracket and display module. The sensor is designed for bracket mount installation suspended above the liquid level.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

IS there a manufacturer's drawing for a FM Div 1 Class 1 installation of a Radar level transmitter in a sewage environment?

Asked by: Bill H
Thank you for your inquiry! We do not have any drawings depicting this installation as the LR30 radar level transmitters are not intended for use in environments classified as hazardous.
Answered by: Application Engineer JM
Date published: 2022-06-06
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LR30-0010-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration