Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, 25mm Diameter, Miniature Button Compression Load Cell

Item# LCM304

In stock

Lead Time (If not in stock): 0 week
Metric, 25mm Diameter, Miniature Button Compression Load Cell LCM304 LCM304
  • Miniature Heavy Duty Design
  • Built in Load Button for Easy Installation
  • Designed for small areas, 25.4 mm Diameter and Height
  • 5-Point Calibration Provided


  • Input Resistance 350 Ω minimum
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Output Voltage 2 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2% FSO
  • Style Button
OMEGA's LCM304 Series Load Cell offers the highest output of all miniature load cells. Its small 25 mm diameter makes it easy to mount in a pocket or on a flat surface. The rugged stainless steel case and high quality construction assure reliability in severe industrial environments.

The LCM304 is also available in standard configurations, with ranges from 0-25 to 0-10,000 lb. Please see the LC304 for complete details, or contact our Pressure department for more information..


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration