Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, 19mm Diameter, Threaded, Miniature Inline Load Cells

Item# LCM201

In stock

Lead Time (If not in stock): 0 week
Metric, 19mm Diameter, Threaded, Miniature Inline Load Cells LCM201 LCM201
  • Subminiature Package for Robotic Applications, 19 mm (0.74") Diameter
  • Dual Mounting Studs for Easy Installation
  • 5-Point Calibration with 59 kOhm Shunt Cal Data Provided


  • Input Resistance 360 Ω minimum
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Output Voltage 2 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.018% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression
OMEGA’s LCM201 Series subminiature load cell is designed for the demanding environment of industrial automation and robotics. With a diameter of only 19 mm (0.75”) and all stainless steel construction, it can fit into small systems and survive harsh environments. The LCM201 delivers high accuracy and long term reliability in a subminiature package.

The LCM201 is also available in standard configurations, with 0-25 to 0-300 lb ranges and standard threads. Please see the LC201 for complete details, or contact our Pressure department for more information..



SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V nominal
Accuracy: ±1.0% FSO linearity, hysteresis, repeatability combined
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Protection Class: IP54
Thermal Effects:
   Zero: 0.018% FSO/°C
   Span: 0.018% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable with compensation board
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Swivel Rod End, for all ranges
$28.22
1 In Stock

More Related Items

en-US
en
Save Configuration