Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN-Rail Mountable Serial RS-232/422/485 to USB Converter

Serial RS-232/422/485 to USB Converter

$226.48

Item# I-7561

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $226.48
10-24 $215.16
25-49 $210.63
50-99 $201.57
100-199 $197.04
200+ $192.51

In stock

Lead Time (If not in stock): 3 weeks
Serial RS-232/422/485 to USB Converter I-7561 I-7561
  • Converts Serial Data to USB for PC Connectivity
  • Fully Compliant with the USB 1.1/2.0 (High Speed)
  • Powered Off the USB Port
  • Serial Baud Rate, 300 to 115,200 bps

I-7561 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Number of Ports
Additional Features


The I-7561 is a cost-effective module for transferring serial data via USB. It allows you to connect your serial devices to systems that use a USB interface. Connecting the I-7561 to a PC, you get one RS-232/422/485 port. Like the I-7520A, the I-7561 contains "Self Tuner" chip auto-tunes the Baud Rate and data format to the RS-485 network.

The I-7561 module derives its power from the USB port and doesn't need any power adapter. It also features a high-speed 115.2 kbps transmission rate, and supports various O.S. independent RS-232/422/485 Ports.

 

 

Software drivers for various PC operating systems can be downloaded via the software tab.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration