Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Vibration Meter with Magnetic Mount

Handheld Vibration Meter
Warranty

$1,052.80

Item# HHVB82

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,052.80
10-24 $1,000.16
25-49 $979.10
50-99 $936.99
100+ $915.94

In stock

Lead Time (If not in stock): 14 weeks
Handheld Vibration Meter HHVB82 HHVB82
  • RMS or Peak Vibration Readings from 10 Hz to 1 kHz
  • Measures Acceleration Up to 200 m/sec2
  • Measures Velocity Up to 200 mm/sec
  • Auto Shut-Off Function Extends Battery Life

HHVB82 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Velocity
Max Acceleration
Accuracy
Sampling Rate
Mounting
Cable Type
Features


All industrial machinery vibrates. Monitoring the level of vibration is a useful guide to a machine’s condition. Poor balance, worn bearings, misalignments, and loose fittings in the structure will increase levels of vibration. By monitoring vibration levels, you can determine when machinery needs maintenance. The HHVB82 vibration meter, with its magnetic mount vibration sensor, is the ideal tool for this application.

SPECIFICATIONS
RMS or Peak Vibration Readings
(Peak value = 1.414 RMS value)
Acceleration Range: Up to 200 m/sec2
Velocity Range: Up to 200 mm/sec
Frequency Range: 10 Hz to 1 kHz; sensitivity meets ISO 2954
Functions: Auto off (after approx 20 min), reading hold, record minimum and maximum
Accuracy: ±5% +2 digits reading, 160 Hz, 80 Hz @ 23 ±5ºC
Calibration Point: Velocity 50 mm/sec (160 Hz), acceleration 50 m/sec2 (160 Hz)
Operating Temperature: 0 to 50ºC (32 to 122ºF)
Operating Humidity: <80% RH (non-condensing)
Power: 9 V alkaline battery (included)
Sampling Time: Approximately 1 sec
Meter Dimensions: 185 H x 78 W x 38 mm D (7.3 x 3.1 x 1.5')
Sensor Dimensions: 16 D x 29 mm H (0.6 x 1.4')
Sensor Cable Length: 1.2 m (4 ft)
Meter Weight: 274 g (0.6 lb)
Sensor Weight: 38 g (0.08 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

is this vib. meter chargeable ? is it Includes torch and head phone port is it With hard carrying case

Asked by: Mohamed Soliman
Thanks for reach out to us. The HHVB82 is not rechargeable. It comes complete with 9V battery, vibration sensor, cable, magnetic base, rugged case and operator&rsquo;s manual. Please reach out to our Tech Support if we can be of any further assistance.
Answered by: Jane
Date published: 2019-02-27

what is the country of origin for this product?

Asked by: Dan D
COUNTRY OF ORIGIN : TAIWAN
Answered by: SAE SAE
Date published: 2024-12-14

Do you sell them with calibration certificate?

Asked by: Kara
Thank you for your question? These units do not have calibration certificates available. They can have a certificate of conformance Hope this was helpful?
Answered by: application engineer je
Date published: 2020-12-02

Is it possible to buy the magnetic mount and cable separately

Asked by: hoangn3
Yes it is. Magnetic mount part # HHVB82-MAGTIP. Cable part# HHVB82-CABLE
Answered by: Applicatrions Engineer JK
Date published: 2021-03-04

what is the minimum reading meter interface puts out in inches per second?

Asked by: The Puma
Information is not readily available at this time. Contacting engineering. Will advise of answer as soon as possible via email
Answered by: Applicatrions Engineer JK
Date published: 2021-09-27
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HHVB82, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration