Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

True RMS Clamp Meter

  • CE Approved

Item# HHM250-Series

In stock

Lead Time (If not in stock): 0 week
True RMS Clamp Meter HHM250-Series HHM250-Series
  • 4-Digit LCD
  • Measures Current to 660 AC
  • Measures Voltage to 600 Vac
  • Voltage Frequency Measurements to 100 Khz


Description

The HHM250 is a clamp onmultifunction meter that provideshigh accuracy and reliability in a lowcost portable package. The clampallows for measurement of ACcurrent to 660 amps and AC voltageto 600 volts. Ideal for monitoringelectrical power sources totroubleshoot or evaluate. MeasuresRMS voltage and current frequencywith precision accuracy.

SPECIFICATIONS
Numerical Display: 4-digit liquid crystal (LCD), maximum reading 6600
Low Battery Indication: Battery image display
Sampling Rate: 3x/second
Power Source: Two 1.5V "AAA" batteries (included)
Auto Power Off: 15 minutes
Operating Temperature and Humidity: 0 to 40°C (32 to 104°F) <70% RH
Storage Temperature and Humidity: -10 to 60°C (14 to 140°F) <80% RH
Jaw Opening Diameter: Approx 25 mm (1")
Dimensions: 209 H x 74 W x 36 mm D (8.2 x 2.9 x 1.4")
Weight: Approx. 255 g (9.1 oz)
Accessories (Included): Carrying case, two 1.5V "AAA" batteries, test leads and operator’s manual
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration