Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Paddle Flow Switch

Paddle Flow Switch

$210.13

Item# FSW-160

In stock

Lead Time (If not in stock): 5 weeks
Paddle Flow Switch FSW-160 FSW-160
  • Multiple Quick-Change Paddles
  • EPDM Seal
  • Field Adjustable Set Points
  • Direct Replacement for Most Paddle-Type Flow Switches

FSW-160 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Flow Range
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Wetted Materials
Switch Rating and Type
Supply Power


The OMEGA™ FSW-160 is the newest heavy-duty line of flow switches. The switch is used to signal, start, or stop electronically operated equipment when flow or no-flow conditions occur.

Omega’s elastomeric sealing system is superior to the metal bellows that are subject to metal fatigue and corrosion. This seal system has been field-proven for over a decade. The FSW-160 can be used in pipes 1 inch and larger, with set-points as low as 4 GPM (15.2 LPM) to over 500 GPM (1893 LPM) in larger pipe sizes. The FSW160 uses a 15A SPDT micro switch that can control a 1/2 horsepower motor.

Specifications
Hysteresis (? Flow Rate to Activate/ Deactivate Switch)
    10% at upper end of flow range
    30% at lower end of flow range
Differential Pressure Drops Across Unit Under Normal Operating Conditions:
    1 to 3" pipe, less than 1 psi
    4 to 48" pipe, negligible
Working Line Pressure: 200 psig maximum [proof tested to 1200 psig at 21°C (70°F)]
Working Temperature: 121°C (250°F) maximum continuous
Wetted Materials:
    Body and Lid: Brass
    Shaft: 304 stainless steel
    Paddle: 316 stainless steel
    Seal: EPDM
Electrical Switch Characteristics SPDT 15 A, 1/2 hp at 125 or 250 Vac 0.5 A at 125 Vdc (tungsten lamp) 0.25 A @ 250 Vdc (tungsten lamp)
loading all models
loading all reviews
Rated 5 out of 5 by from Perfect! Exactly as advertised and quick to ship! Our end user gave it 5 stars.
Date published: 2024-02-13
  • y_2024, m_11, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FSW-160, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration