Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fixed Length Inseration Paddlewheel Flow & Temperature Meter

Insertion Paddlewheel Flow Sensors

$403.21

Item# FP7001A

In stock

Lead Time (If not in stock): 3 weeks
Insertion Paddlewheel Flow Sensors FP7001A FP7001A
  • Measures Both Flow and Temperature Simultaneously
  • Very Economical
  • Wide Chemical Compatibility
  • High Level Pulse Output for Flow - No Amplifier Needed

FP7001A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Flow Range
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Supply Power
Compatible Fittings
Pipe Size Range
Display
Features


Description

The OMEGA™ FP7001A paddlewheel flow and temperature sensor is ideal for accurate monitoring of typicalindustrial water flows, hard-to-handle corrosive aqueous solutions, and high purity fluids . The FP7001A utilizes a paddlewheel-like rotor whose motion is converted into a high-level square wave pulse output by an open collector Hall effect sensor. Pulse amplitudes from 5 to 18 V are possible, depending on input power. The FPW-15 120 Vac converter plugs directly into a wall socket and outputs a regulated 15 Vdc at 400 mA.

The DPF700 Series panel meter supplies power for the flow sensor and provides rate indication, ortotalization and batch control (when ordered with the dual relay option). When ordered with theanalog output option, the DPF700 can be used to interface the FP7001A flow signal to such items as stripchart recorders, dataloggers, and computer interfaces.

The system consists of the flow sensor, an installing fitting, and the electronics. The PVC tee fittings are supplied with a PVC locking nut, and the galvanized iron tee fittings are supplied with a brass lockingnut to provide secure metal-to-metal mounting to the threaded brass insert.

The FP7001A is not compatible with FP-5300 or FMG-5300 Series installation fittings. When poweredby the FPW-5 five Vdc wall socket converter, the FP7001A has a TTL level pulse output which can beused with a variety of pulse input flow indicators, signal conditioners and controllers. It is not compatible with the FPM 5500/5740.

SPECIFICATIONS
Accuracy: ±2% of full scale
Repeatability: ±1% of full scale
Power: 5 to 18 Vdc @ 10 mA maximum
Wetted Materials: FP7001A sensor: polypropylene body, PVDF paddle, FKM O-ring, 316SS shaft. Galvanized iron tee includes brass insert and locking nut. PVC tee has PVC insert and locking nut.
Fluid Temperature/Pressure Range: Do not exceed the maximum ratings of your piping. Depending on the material of the fitting, the operating temperature/pressure may be limited by your piping and not by the sensor. For all PVC tee fittings, do not exceed 150 psig @ 27°C (80°F), 100 psig @ 38°C (100°F), 60 psig @ 49°C (120°F) 30 psig @ 60°C (140°F), due to the insert in the tee. FP7001A sensor: 0 to 26°C (32 to 80°F) up to 150 psig max. pressure decreases 1.1 psig per each 0.56°C (1°F) above 27°C (80°F) for a max temperature of 93°C (200°F) at 18 psig max
Frequency Output: Nominal 1 Hz/fps amplitude of open collector pulse = Vdc input power
Cable Length: 2.4 m (8')
Weight: 0.2 kg (1/2 lb) FP7030 fitting: 4.3 kg (9.5 lb) FP7030-GI fitting: 2.8 kg (6.25 lb)
Max Viscosity: 5 cps
Temperature Sensor Specifications
Range: 2 to 150°C (36 to 302°F)
Accuracy: ±1°C
Output: 10 mV/°C
Power: 5 to 18 Vdc
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi! we are interested in your Insertion Paddlewheel Flow Sensors, Article FP7001A. How long it takes the shipment? Do you delivery in México City?, Can we get an invoice? We need a Sensor that the cost included the shipment is aprox $265.00 US Dollar.

Asked by: María Teresa
We can prepare a formal quote for the paddle wheel sensor in question and will need to advise on the pipe diameter you wish to install it. Also, the quote will have the estimated ship date from our NJ facility. It will best to email at flow@omega.com with additional information and can quote the sensor and the required fitting for your application. Thank you.
Answered by: Application Engineer JC
Date published: 2019-09-18
  • y_2024, m_8, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FP7001A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
3/4" PVC 40 NPT female Installation Fitting
$132.03
0 In Stock
1" Galvanized Iron NPT female Installation Fitting
$187.48
0 In Stock
1" PVC 40 NPT female Installation Fitting
$132.03
0 In Stock
1 1/4" PVC 40 NPT female Installation Fitting
$136.72
0 In Stock
3/4" Galvanized Iron NPT female Installation Fitting
$214.05
0 In Stock
1 1/4" Galvanized Iron NPT female Installation Fitting
$187.48
1 In Stock
1 1/2" PVC 40 NPT female Installation Fitting
$153.91
0 In Stock
1 1/2" Galvanized Iron NPT female Installation Fitting
$171.86
0 In Stock
2" PVC 40 NPT female Installation Fitting
$171.86
0 In Stock
2" Galvanized Iron NPT female Installation Fitting
$179.66
0 In Stock
3" PVC 40 NPT female Installation Fitting
$214.05
0 In Stock
2 1/2" PVC 40 NPT female Installation Fitting
$179.66
0 In Stock
2 1/2" Galvanized Iron NPT female Installation Fitting
$256.23
0 In Stock
3" Galvanized Iron NPT female Installation Fitting
$290.60
0 In Stock
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
Accessories
1/8 DIN Display Panel Meter
$373.72
0 In Stock
en-US
en
Save Configuration