Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Installation fitting for FP7002 Series paddle flow meters

3" Galvanized Iron NPT female Installation Fitting

$290.60

Item# FP7030-GI

In stock

Lead Time (If not in stock): 2 weeks
3" Galvanized Iron NPT female Installation Fitting FP7030-GI FP7030-GI

FP7030-GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Wetted Materials
Flow Range
Process Connection Type
Max Operating Pressure
Max Process Temperature


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I'm using this fitting (FP7010) with a FP7001A Paddle wheel Flow & Temperature Sensor (FP7001A). Where do I find the K- Factor (Pulses/Gallon)? I did not see it specified in either user manual...

Asked by: Barty
Thank you for your inquiry. The K-factors can be found in the FP7001A datasheet. The K-Factor for the FP7010 fitting is 70.53 pulses per gallon.
Answered by: AS Engineer
Date published: 2020-11-10

Is this a "Tee" fitting with two FNPT ports or a Bushing that goes into a FNPT port.

Asked by: JBONJA
FP7010-GI is a T fitting with FNPT on both sides.
Answered by: AE HPO
Date published: 2023-01-06
  • y_2024, m_11, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FP7030-GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration