Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flow/No Flow Single Sensor Controller With Strobe Alert

Flow Alert Single Sensor Controller

$397.96

Item# FLCN-101

In stock

Lead Time (If not in stock): 8 weeks
Flow Alert Single Sensor Controller FLCN-101 FLCN-101
  • Calls Immediate Attention to Alarm Conditions
  • High Intensity Strobe Light Reduces Operator Error
  • Adjustable Time Delay Relay
  • Controls Pumps, Valves and Alarms

FLCN-101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Size
Body Material
Switch Type


  • Maximum Power Consumption 5 watts
  • Maximum Switching Current 10 amps
  • Switch Operation Selectable
OMEGA’s flow alert calls attention to alarm conditions. For operator alert to low flow conditions, the flow alert offers an excellent solution to this problem. An amber lens distributes the high intensity strobe light in a pattern which calls immediate attention to alarm conditions. The visual alert combined with a controller makes it both cost effective and easy to install.

SPECIFICATIONS
Voltage Input: Selectable, 120 or 240 Vac, 50 to 60 Hz
Max Consumption: 5 watts
Lighting Element: High intensity lamp
Brightness: Greater than 50,000 CP
Relay Output: Isolated and sealed single pole double throw (SPDT) relay, Form C
Switching Mode: Selectable, NO or NC states
Max. Relay Switching Voltage: 120 Vdc or 240 Vac
Max. Switched Current: 10 amps
Time Delay: Adjustable from 0.15 to 60 seconds
Strobe Type: Xenotube
Strobe Flash: 1 per second
Max. Temp. Rating: 70°C (158°F)
Sensor Voltage Supply: 13.5 Vdc @100 mA
Mounting Connection: 3/4 NPT
Conduit Connection: 1/2 NPT
Enclosure Rating: NEMA-4X (IP65)
Enclosure Material: Polypropylene (PP), flame retardant
Dimensions: 7.1 D x 16.2 cm H (2.8 x 6.4') x 3/4 NPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration