Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

In-line Flowmeters Capacity: 0.2 to 15 GPM for Water or Oil

Economical In-line Flowmeters Capacity: 0.2 to 15 GPM for Water or Oil

$405.81

Item# FL-6310ABR

In stock

Lead Time (If not in stock): 6 weeks
Economical In-line Flowmeters Capacity: 0.2 to 15 GPM for Water or Oil FL-6310ABR FL-6310ABR
  • ±2% Full Scale Accuracy
  • 1% Repeatability
  • Direct Readings for Oil or Water
  • Good Viscosity Stability

FL-6310ABR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Liquid Flow Range
Wetted Materials
Category
Accuracy
Process Connection Type
Process Connection Size
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features


The FL-6000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water. These industrial flowmeters utilize a spring-and-piston type assembly, which enables them to be mounted in any position and gives immunity to changes in viscosity. FL-6000A meters can be used in severe environments at up to 241.3 bar (3500 psig) and 116°C (240°F).

SPECIFICATIONS
Accuracy: ±2% FS
Repeatability: ±1%
Connection: 1/2 FNPT
Dimensions: 60.96 x 53.34 mm (2.4 x 2.1") for 116°C (240°F) units
Length: 168 mm (6.6") for all units
Maximum Pressure: 241.3 bar (3500 psig)
Maximum Temperature: Standard: 116°C (240°F); Optional: 204°C (400°F)
Shipping Weight:
   Oil: 0.57 kg (1.25 lb)
   Water: 1.18 kg (2.60 lb)
Wetted Parts: 302 SS (oil units) or 302 SS spring (water units), FKM O-rings, polyphenylene sulfide/ceramic magnetic. Oil units have aluminum body, water units have brass body.
loading all models
loading all reviews
Rated 5 out of 5 by from Always happy with purchase We use these to test Carbonators for Soda Fountains. They are always accurate.
Date published: 2017-08-12
  • y_2024, m_11, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-6310ABR, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

on 20 PSI mineral oil, whats the expected pressure drop, 3 gpm flow

Asked by: xrf123
Pressure drop chart for this flow meter on the link below. https://assets.omega.com/pdf/test-and-measurement-equipment/flow/variable-area-flow-meters/FL6100A_6300A.pdf
Answered by: ASE HPO
Date published: 2020-07-24

Will these be damaged if you put a 5GPM and 15GPM in series to get better low and high range?

Asked by: EE1983
Thank you for your inquiry. It should be good and you must have sufficient straight run upstream and downstream between the two flow meters so that they will measure a Laminar flow, not turbulence.
Answered by: Applications Engineer JJC
Date published: 2024-11-06
  • y_2024, m_11, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FL-6310ABR, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration