Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series F6 Float Switch

$37.50

Item# F6-HPS-22

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $37.50
5-9 $35.62
10-24 $34.88
25-49 $33.38
50-99 $32.62
100+ $31.88

In stock

Lead Time (If not in stock): 13 weeks
Series F6 Float Switch F6-HPS-22 F6-HPS-22

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Simple installation with low cost and reliable design
  • Flexible application design with open or closed circuits for rising or falling levels

F6-HPS-22 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Temperature Limit
Max Pressure
Specific Gravity
Process Connection
Wire Leads


  • Media Tempertaure -40 to 120°C ( -40 to 250°F
  • Output Signal 4-20 mA
  • Environmental Rating IP67
  • Accuracy ±0.2% FS
  • Process Connection Material 316L SS
  • Power Supply Effects ±0.005TD% SPAN/V (Zero and Span)

The Series F6 Horizontal Level Switches are designed to mount through the walls of tanks or other vessels and unique applications to provide point level indication.


Applications
  • Water level monitoring
  • Oil level control
  • Chemical level indication
  • Sumps
  • Stand pipes
  • Tank level control
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration