Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel Immersion Heater 2" NPT Light Weight Oil

Screw Plug Immersion Heaters

$877.65

Item# EMTO-3030/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $877.65
5-9 $833.77
10-24 $816.21
25-49 $781.11
50-99 $763.56
100+ $746.00

In stock

Lead Time (If not in stock): 5 weeks
Screw Plug Immersion Heaters EMTO-3030/240V EMTO-3030/240V
  • 2 NPT Stainless Steel Screw Plug
  • Steel Sheath Elements
  • Watt Density: 15 W/in2
  • 3 to 9 kW

EMTO-3030/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Power Density
Supply Voltage Type
Heated Medium
Sheath Material


Please Note: This immersion heater should be used with an approved temperature control device to ensure safe operation. See Section P for our selection of process controllers.

SPECIFICATIONS
Wattage: 3 to 9 kW
Power: 240 to 480 V, 3-phase
Watt Density: 15 W/in2
Screw Plug: 2 NPT stainless steel
Enclosures: E1 general purpose1, NEMA 1 (IP00) rated, or type E2 moisture-resistant/explosion-resistant enclosure.2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration