Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hydraulic Pump Style Deadweight Tester

15 to 75 psig/2,000 to 10,000psig

$11,141.64

Item# DWT1305D-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $11,141.64
10-24 $10,584.56
25-49 $10,361.73
50-99 $9,916.06
100+ $9,693.23

In stock

Lead Time (If not in stock): 8 weeks
15 to 75 psig/2,000 to 10,000psig DWT1305D-100 DWT1305D-100
  • Easy-to-Use Two-Stage Hydraulic Pump
  • Two Interchangeable Piston/Cylinder Assemblies
  • Vernier Screw Adjustment for Pressure Settings
  • Portable, Rugged Carrying Case Provided

DWT1305D-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Ranges
Accuracy Value
Pressure Type
Function
Style
Type


Model DWT1305 Deadweight Testers are dual range, precision built hydraulic instruments for testing, setting, calibrating or repairing pressure measuring devices. Each instrument is self-contained and comes complete with tools and metal carrying case. With the optional "-CAL-3" calibration, the DWT1305 can by a primary standard with 0.1% accuracy of the pressure produced. Each unit is adjusted for standard gravity conditions, all weights are labeled and an NIST traceable certification is supplied.

SPECIFICATIONS
Accuracy: 0.1% of produced pressure
Operating Pressure: 15 psi to 10,000 psi max. (100 kPa to 70,000 kPa)
Body Material: Aluminum Alloy
Piston and Cylinder Material: Stainless Steel
Weights: Nonmagnetic die-cast zinc alloy, NBS traceable
Operating Fluid: SAE 20 Automotive or Machine Oil
O-Rings: Standard Buna-N
Reservoir Volume: Approximately 1.5 pints (0.7 liter)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

1) Is it available any SI version of your 1305 D 10 model 2) Do ypu supply the dial gages separately? Thanks

Asked by: Profe
Profe, I am sorry, we do not have a standard international version of the 1305 model. The dial gauges will have to be purchased separately. Please review the PGH series.
Answered by: SAE P
Date published: 2023-07-27
  • y_2024, m_9, d_14, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DWT1305D-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration