Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail AC Powered DC Input Signal Splitter

AC Powered DC Input DIN Rail Signal Splitter

$604.17

Item# DRI-SP-AC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $604.17
5-9 $573.96
10-24 $561.88
25-49 $537.71
50-99 $525.63
100+ $513.54

Please contact Technical Sales Team for assistance.
AC Powered DC Input DIN Rail Signal Splitter DRI-SP-AC DRI-SP-AC

Refer to this Item DRSP-IORDRSL-SP2

DRI-SP-AC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Additional Feature


AC powered, DIN rail mount, DC input signal splitter, with 1800 Vdc isolation between input, output and power. The DRI-SP-AC Series provides two fully isolated DC output signals in proportion to one DC input. The field configurable input and output feature offers flexible, wide ranging capability for DC current and voltage signals.

Using a pushbutton instead of potentiometers, improvements in calibration resolution and reliability are realized due to the elimination of the potentiometers’ mechanical variability. The thermal drift and mechanical variability of the potentiometers has been removed and replaced with a digitally stable circuit. Additionally, the inherent zero and span interactivity of analog amplifier circuitry is removed, providing 100% non-interactive adjustment.

The DRI-SP-AC can be field configured for virtually any DC input to DC output within the limits specified. Calibration utilizes touch calibration technology where the user simply configures the input for the current or voltage range via switches, then follows the calibration procedure. The output is set by adjusting the input until the desired output is present and then pressing the CAL button to store the output level.

The DRI-SP-AC has three diagnostic LEDs. The green (RUN) LED is used for diagnostics to indicate that power is on. It will flash quickly if the input signal is above the calibrated range or slowly if the input signal is below range. It is on continuously when the unit is functioning within the calibrated range.

The DRI-SP-AC can be configured for input ranges from 10 mV to 100V or 1 mA to 100 mA, with >90% input offset or will adjust down to <10% of full scale input span (except on 20 mV/2 mA range where maximum offset or gain adjustment is 50%).

The factory default configuration for the DRI-SP-AC is:
Input Range: 20 mA (current on)
Input Configuration: Unipolar
Calibrated Input: 4 to 20 mA
Operation: Direct (reverse off)
Calibrated Output: 4 to 20 mA

Specifications
INPUT

Voltage Input:
Range: 20 mV, 50 mV, 100 mV, 200 mV, 500 mV, 1V, 2V, 5V, 10V, 25V, 50V, 100V (dip-switch selectable)
Impedance: ≥100 kΩ
Overvoltage: 200V continuous
Current Input:
Range: 2 mA, 5 mA, 10 mA, 20 mA, 50 mA, 100 mA (dip-switch selectable)
Impedance: 20 Ω typical
Overcurrent: 170 mA, protected by self resetting fuse
Overvoltage: 60V
Pushbutton Adjustment (Inputs >10 mV):
Effective Zero Offset: ≥90%
Effective Span Turn Down: ≥90% except 20 mV/2 mA range in which 50% is max zero offset and span turndown

OUTPUTS (2 Channels)
Voltage Output:

Range: 0 to 5V, 0 to 10V (dip-switch selectable)
Source Impedance: <10 Ω
Drive: 10 mA max
Current Output:
Range: 4 to 20 mA, 0 to 1 mA (dip-switch selectable)
Source Impedance: >100 kΩ
Compliance:
0 to 1 mA: 7.5V max (7.5 kΩ)
4 to 20 mA: 10V max (500 Ω)
Output Ripple:
<50% Offset or Span Adjust: <0.1% of full scale span or 25 mV RMS, whichever is greater
>50% Offset or Span Adjust: <0.2% of full scale span or 50 mV RMS, whichever is greater
Output Accuracy:
>2 mA/>20 mV Input Spans: ±0.1% of full-scale input typical, ±0.2% maximum
<2 mA/<20 mV Input Spans: ±0.35% of full scale input typical, ± 0.5% maximum including linearity, repeatability and hysteresis @ 23°C
Response Time: 200 msec, typical
Stability: ±0.025% of full scale/°C, maximum for full scale and zero
Common Mode Rejection: 120 dB at DC, >90 dB at 60 Hz
Isolation: ≥1800 Vdc or peak AC between input, output, power and channel-to-channel
ESD Susceptibility: Capable of meeting IEC 801-2 level 3(8 kV)
Humidity (Non-Condensing):
Operating: 15 to 95 %RH @ 45°C (113°F)
Soak: 90% RH for 24 hours @ 60°C (140°F)
Temperature:
Operating: 0 to 55°C (32 to 131°F)
Storage: -25 to 70°C (-13 to 158°F)
Power: 100 to 240 Vac, ±10%, 50 to 400 Hz; 2.5 W max
Wire Terminals: Socketed screw terminals for 12 to 22 AWG
Weight: 227 g (0.5 lb)
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
AC power distribution bus for 2 modules
$63.38
0 In Stock
AC power distribution bus for 4 modules
$122.79
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
AC power distribution bus for 8 modules
$167.56
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration