Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail DC Current Signal Splitters w/ Dual Output

DC Current Signal Splitters

$657.69

Item# DRSP-I

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $657.69
5-9 $624.81
10-24 $611.65
25-49 $585.34
50-99 $572.19
100+ $559.04

In stock

Lead Time (If not in stock): 5 weeks
DC Current Signal Splitters DRSP-I DRSP-I
  • One 4 to 20 mA Input to Two 4 to 20 mA Outputs with Full Isolation
  • Zero and Span Adjustments for Each Output
  • Full 1200 V Input/Output/ Power Isolation
  • Input/Output Loop Status LEDs

DRSP-I Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage Type
Input Type
Input Class
Input Ranges
Output Type
Output Class
Isolation
Programability
Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


The DRSP-I Series DC current signal splitters accept one 4 to 20 mA current input and provide two optically isolated 4 to 20 mA current outputs that are linearly related to the 4 to 20 mA current input. This provides an economical solution when one signal must be sent to two different devices. Typical applications include isolation, output splitting, output device separation and redundancy (i.e. to prevent failure of the entire loop if one device fails), or a combination of these. The input signal is filtered, amplified, split, and then passed through an opto-coupler to the output stages. Full 4-way isolation (input, output 1, output 2, power) make this module useful for ground loop elimination, common mode signal rejection,and noise pickup reduction.

Specifications
Input
Input Range: 4 to 20 mA
Input Impedance: 50 Ω typical
Input Loop Power Supply: 15 Vdc ±10%, regulated, 25 mA; May be selectively wired for sinking or sourcing mA input
Loop Status LEDs: Variable brightness LEDs indicate I/O loop level and status; One for input, one for each output
Output
Output Range:
(Output 1 and Output 2): 4 to 20 mA; 20V compliance, 1000 Ω at 20 mA
Output Linearity: Better than ±0.1% of span
Output Zero and Span: Multi-turn zero and span potentiometers for each output channel to compensate for load and lead variations; ±15% of span adjustment range typical
Output Loop Power Supplies: One for each output channel; 20 Vdc nominal, regulated, 25 mA may be selectively wired for sinking or sourcing mA output
Output Ripple and Noise: Less than 10 mVRMS
Output Functional Test: Front buttons set each output to test level when pressed; Each test level potentiometer adjustable 0 to 100% of span
General
Response Time: 70 milliseconds typical
Common Mode Rejection: 120 dB minimum
Isolation (Full 4-Way Isolation): Input 1, output 1, output 2, power; 1200 VRMS minimum
Ambient Temperature Range: -10 to 60°C (14 to 140°F)
Stability: Better than ±0.04% of span per °C
Power:
DRSP-I: 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc, 6 W maximum
DRSP-I-DC: 9 to 30 Vdc or 10 to 32 Vac 50/60 Hz, 6 W maximum
Housing: IP40, mounts to standard 35 mm (1.37") DIN rail
Connectors: Eight 4-terminal removable connectors; 14 AWG maximum wire size
Dimensions: 45 W x 117 H x 122 mm D (1.78 x 4.62 x 4.81"); height includes connectors
loading all models
loading all reviews
Rated 5 out of 5 by from Municipal Electrician Always encounter a helpful staff and a fair amount of stock
Date published: 2021-02-09
  • y_2024, m_12, d_2, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DRSP-I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
35 mm DIN rail, 1 m (3.3') length
$18.73
21 In Stock
35 mm DIN rail, 2 m (6.6') length
$35.27
29 In Stock

Related Categories

en-US
en
Save Configuration