Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DR-I4 Series Signal Conditioner

Isolated Signal Conditioner for Electrical Signals

$218.00

Item# DR-I4E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $218.00
5-9 $207.10
10-24 $202.74
25-49 $194.02
50-99 $189.66
100+ $185.30

In stock

Lead Time (If not in stock): 6 weeks
Isolated Signal Conditioner for Electrical Signals DR-I4E DR-I4E
  • Programmable Input for AC and DC voltages
  • DIN mounting
  • Universal Power Supply
  • Configurable for Frequency Input

DR-I4E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Supply Voltage Type
Output Type
Display Type
Isolation
Programmability
Additional Feature
FM Approved


The DR-I4E is an isolated signal converter for electrical signals. Accepts a wide range of AC and DC voltages, with ranges from 50 mVac/dc up to 600 Vac/dc, and a wide range of AC and DC current signals, from 5 mAac/dc up to 5 Aac/dc. The instrument can be configured to measure frequency from any of the AC voltage and AC current signals accepted. Unipolar and bipolar signals accepted for DC voltage and DC current signals.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration