Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Pressure Gauge with Rugged Housing

-15 to 100 psi, Gauge Pressure
  • RoHS Icon

$345.97

Item# DPG110

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $345.97
10-24 $328.67
25-49 $321.75
50-99 $307.91
100+ $300.99

In stock

Lead Time (If not in stock): 9 weeks
-15 to 100 psi, Gauge Pressure DPG110 DPG110
  • High Accuracy
  • Selectable Units of Measure
  • Selectable Relative or Sealed Measurement Reference
  • Easy to Use

DPG110 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Pressure Range Units
Pressure Range Min
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Number of Digits
Additional Features


  • Burst Pressure 5x or 20
  • Accuracy Value ±0.5% BFSL
  • Maximum Ambient Temperature 55°C (130°F)
  • Maximum Storage Temperature 65°C (150°F)
  • Measurement Type Pressure
  • Measurement Units psi
  • Minimum Storage Temperature -40°C (-40°F)
  • Repeatability ±0.5% BFSL
  • Pressure Units psi
  • Sample Rate 3 samples per second
  • Wetted Materials Stainless Steel
SPECIFICATIONS
Accuracy: ±0.5% BFSL (includes non-linearity, hysteresis, repeatability)
Pressure Range:
    DPG110: -14 to 100 psi
    DPG120: -14 to 1000 psi
Units of Measure: psi, bar, kg/cm², atm
Stability (1 Year): ±0.25% FS typical
Overrange Protection: 2x rated pressure
Burst Pressure: 5x or 20,000 psi, whichever is less
Pressure Cycles: >100 million cycles
Operating Temperature Range: 0 to 55°C (32 to 130°F)
Compensated Temperature Range: 0 to 55°C (32 to 130°F)
Storage Temperature Range: -40 to 65°C (-40 to 150°F)
Temperature Compensation:
    Zero: <±1.5% FS
    Span: <±1.5% FS
Pressure Sensor Connection: 1/8 FNPT
Update Rate: 3 samples per second
Wetted Parts: Stainless steel
Power: 9 V alkaline battery (included)
Auto Shut-Off: 1 hr
Battery Life: 100 hr continuous operation
Dimensions: 101 H x 63 W x 44 mm D (4 x 2.5 x 1.75")
Weight: 0.16 kg (0.36 lbs)
loading all models
loading all reviews
Rated 3 out of 5 by from Decent pressure gauge I purchased this pressure gauge for lab testing on hydraulic pump applications. Normally it would have been fine, however a 5 PSI variance for the pressures I am working with is a little more than acceptable. Still a good working pressure gauge but a little loose on the tollerance for our application and price range. DPG 100 is better accuracy however just a little low on max pressure capability.
Date published: 2016-08-29
  • y_2024, m_11, d_22, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPG110, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does this unit work/measure waters pressure?

Asked by: klay
Thank you for your question? The unit has Wetted Parts: Stainless steel so yes it will read liquid or gas.
Answered by: application engineer je
Date published: 2020-07-15

does this unit temporarily save the pressure readout after the pressure in the line has been released?

Asked by: NJCian
Thank you for your question, for this unit pressure readout cannot be temporarily saved.
Answered by: Pressure Eng
Date published: 2020-03-10
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DPG110, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration