Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cryogenic Dual Channel Digital Benchtop Temperature Controller

Dual Channel Autotune Temperature Controllers
Warranty
  • RoHS Icon
  • CE Approved
  • UKCA

$7,823.48

Item# CYC325

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $7,823.48
5-9 $7,432.31
10-24 $7,275.84
25-49 $6,962.90
50-99 $6,806.43
100+ $6,649.96

In stock

Lead Time (If not in stock): 8 weeks
Dual Channel Autotune Temperature Controllers CYC325 CYC325
  • Operates Down to 1.2 K with Appropriate Sensors
  • 2 Sensor Inputs
  • Supports Diode, RTD, and Thermocouple Sensors
  • Sensor Excitation (Current Reversal Eliminates Thermal EMF Errors for Resistance Sensors)

CYC325 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
DIN Size
Display Type
Number of Outputs
Output Type
Max Sampling Rate
Supply Voltage Type
Supply Voltage
Communincations
Accuracy Rating


Description

The CY325 Series dual-channel temperature controlleris capable of supporting nearly any diode, RTD, orthermocouple temperature sensor. Two independentPID control loops with heater outputs of 25 and 2 Ware configured to drive either a 50 or 25 Ù load foroptimal control flexibility. Designed with ease of use,functionality, and value in mind, the CYC325-Series Series isideal for general-purpose laboratory and industrialtemperature measurement and control applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dual Channel Autotune Temperature Controllers
$375.92
0 In Stock
Dual Channel Autotune Temperature Controllers
$505.99
0 In Stock
Dual Channel Autotune Temperature Controllers
$457.12
0 In Stock
Dual Channel Autotune Temperature Controllers
$34.81
0 In Stock
Accessories
Heater output connector, dual banana jack
$24.79
0 In Stock
6-pin male input connector
$26.47
0 In Stock
en-US
en
Save Configuration