Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

i-Series 1/32 DIN Temperature Process and Strain PID Controllers

Item# CNI32_Series

In stock

Lead Time (If not in stock): 0 week
i-Series 1/32 DIN Temperature Process and Strain PID Controllers CNI32_Series CNI32_Series
  • High Accuracy: ±0.03% Reading, 0.5°C (±0.9°F)
  • Totally Programmable Color Displays
  • User-Friendly, Simple to Configure
  • Free Software


  • Analog Voltage Input Ranges 0 to 100 mV
  • Communication Protocols (Sku Variant) Optional RS232/RS422/RS485
  • Analog Current Input Ranges 0 to 20 mA (5 Ω load)
  • Analog Input Accuracy ±0.5°C temp 0.03% reading process
  • Control Algorithms Time and amplitude proportional control modes selectable manual or auto PID
  • Control Mode Time and amplitude proportional control selectable manual or auto PID
  • Display Color Red/Green/Amber
  • Display Digit Height 10.2 mm 21 mm
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Isolation (I/O to I/O) Relay/SSR to Relay/SSR Output: 2300 Vac per 1 minute test RS232/485 to Input/Output: 500 Vac per 1 minute test
  • Isolation (Power to I/O) 2300 Vac per 1 minute test For Low Voltage Power Option: 1500 Vac per 1 minute test
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 1
  • RTD Connection 2
  • RTD Curves Supported 385
  • RTD Types Supported 100/500/1000 Ω Pt sensor
  • Supply Frequency 50/60 Hz
  • Sampling Rate 3 samples per second
  • Thermocouple Type J

Description

*For our newest line of controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming, visit our CNPT Series.*

The OMEGA™ CNi32 is the iSeriescontroller in the extremely compactand increasingly popular 1/32 DIN size(22.5 x 45 mm cutout). The CNi32 isthe most sophisticated and accurateinstrument available in the small1/32 DIN package, yet is still easyto configure.

The CNi32 handles morethermocouple, RTD, processvoltage and current inputs thanany other 1/32 DIN controller.

The CNi32 is the first 1/32 DINcontroller with built-in excitationfor transmitters or other devices,24 Vdc @ 25 mA.

The CNiS32 has built-in excitationfor bridge transducers, 5 Vdc @40 mA or 10 Vdc @ 60 mA. Whencommunications options areinstalled, external excitation maybe used and ratiometric operationmaintained by connecting theexternal excitation to the senseleads. Both 4- or 6-wire bridgeconfigurations are supported forinternal or external excitation.Non-ratiometric operation is supportedfor voltage and current transducersand is also valuable in measuringoffset and millivolt output of bridgedevices during manufacturing andcalibration. This model also features10-point linearization which allowsthe user to linearize the signalinput from extremely nonlineartransducers of all kinds.

The CNi32 introduces a number ofunique features not yet found on anyother 1/32 DIN instrument. The CNi32is the first 1/32 DIN controller with atotally programmable display thatcan change color between GREEN, AMBER, or RED at any setpointor alarm point. The unique 9-segmentLED characters greatly improvesalphanumeric representations.

The CNi32 is the first 1/32 DINcontroller offering 2 SPDT Form Crelays, instead of the single throwrelays on typical 1/32 DIN controllers.

The CNi32 is the first to offerboth RS232 and RS422/485 serialcommunications in 1 instrument(C24 option). ASCII protocol is selectablefrom the menu. If Modbus is required, we recommend our latest Platinum controllers - CNPT Series.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
$772.60
13 In Stock
Accessories
CNI 8 pin input & power connector
$13.49
0 In Stock
en-US
en
Save Configuration