Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/32 DIN Process Ramp & Soak Controller with Illuminated Keys

1/32 DIN Ramp/Soak Controllers

$435.92

Item# CN74030

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $435.92
10-24 $414.12
25-49 $392.33
50-99 $370.53
100-499 $348.74
500+ $326.94

In stock

Lead Time (If not in stock): 34 weeks
1/32 DIN Ramp/Soak Controllers CN74030 CN74030
  • Large Dual Display
  • Autotune
  • Fuzzy Logic
  • Universal Inputs

CN74030 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Outputs
Output Type
Supply Voltage Type
Supply Voltage
Communincations
Other Features
Measurement Type
Input Type
Number of Inputs
DIN Size
Display Type
Max Sampling Rate
Accuracy Rating


  • Analog Voltage Input Ranges 0 to 10Vdc*
    0 to 10Vdc*
  • Communication Protocols (Sku Variant) RS-485
    RS-485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
    0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.25% span
    ±0.25% span
  • Control/Alarm Outputs, Maximum 2
    2
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Display Color Red/Green
    Red/Green
  • Display Digit Height 6.35 mm
    6.35 mm
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature -10 {C} (14 {F})
    -10 {C} (14 {F})
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Illuminated Keypad Fuzzy Logic Low Voltage Power Software
    Illuminated Keypad Fuzzy Logic Low Voltage Power Software
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 2
    RTD( 2
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Thermocouple Type K
    K

Description

The CN74000 Series controllers set a new standard in1/32 DIN power, flexibility, and value. Despite their smallsize, these controllers are loaded with features,including multiple universal inputs, fuzzy logic,autotune, auto/manual capability, and 16-segment rampand soak with adjustable time base. RS485 serialcommunication is optional.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration