Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 Thermocouple Types and Millivolt Calibrator

Automated Thermocouple Calibrator
Warranty
  • RoHS Icon
  • CE Approved

$1,786.32

Item# CL541-PLUS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,786.32
5-9 $1,697.00
10-24 $1,661.28
25-49 $1,589.82
50-99 $1,554.10
100+ $1,518.37

In stock

Lead Time (If not in stock): 5 weeks
Automated Thermocouple Calibrator CL541-PLUS CL541-PLUS
  • Source and Read 4 T/C Types J, K, T AND E Plus mV
  • Easy-to-Read Backlight Display
  • Easily Change T/C Types and Scale
  • Calibrate Quickly With Automatic Output Stepping

CL541-PLUS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type of Thermocouple Signals
Type of RTD signal
Type of Thermistor Signal
Accuracy Value
Communications Protocol
Battery Run Time
Additional Features


With the CL541-PLUS you can check and calibrate all your thermocouple instruments and measure thermocouple sensors. Automatic indication of connections on the display for simple hookups. Take it without worry into the shop, plant or field. It comes protected with a rubber boot and rugged, low profile switch. Easy to operate even in the dark areas of the plant with the backlit display. Stop carrying around a millivolt source and thermocouple tables, you can calibrate directly in temperature (°C and °F).

The CL541-PLUS works with the T/Cs you use including types J, K, T and E. Easily set any value quickly to within 0.1° with the adjustable digital potentiometer "DIAL" plus store any three temperatures for instant recall. Calibrate quickly with automatic output stepping. Choose between 2, 3, 5, 11 and 21 steps to automatically increment the output in 100%, 50%, 25%, 10% or 5% of span. Select the step time to match your system from 5, 6, 7, 8, 10, 15, 20, 25, 30 and 60 seconds. Connect directly to the thermocouple inputs of smart transmitters, PLCs, controllers and multichannel recorders and verify their outputs or displays. Measure and trouble shoot thermocouple sensor connections and find broken wires or high resistance junctions. Connect your sensor and the CL541-PLUS automatically measures the thermocouple in degrees C or F.

SPECIFICATIONS
(Unless otherwise indicated all specifications are rated from a nominal 3°C, 70% RH)
Accuracy: ±(0.008% of Reading + 0.006 mV) Cold Junction
Compensation: ±0.1°F (±0.06°C)
Millivolt Range: -13.000 to 80.000 mV Operating Temperature
Range: -25 to 60°C (-10 to 140°F)
Relative Humidity Range: 10% ?RH ?90% (0 to 35°C), non-condensing; 10% ?RH ?70% (35 to 60°C), non-condensing
Dimensions: 143 L x 76.2 W x 40.64 mm H (5.63 x 3.00 x 1.60")
Weight: 12.1 oz (including boot and batteries)
Power: 4 "AA" Alkaline 1.5V (included)
Battery Life: 50 Hours
Low Battery: Low battery indication with nominal 1 hour of operation left
Protection Against Misconnection: Over-voltage protection to 60 Vdc (rated for 30 seconds)
Display: High contrast graphic liquid crystal display. LED backlighting for use in low lit areas.

Read
Input Impedance:
>10 Megohms
Open Thermocouple
    Threshold:
10,000? nominal
    Pulse: <10 microamp pulse for 300 milliseconds
Normal Mode Rejection: 50/60 Hz, 50 dB
Common Mode Rejection: 50/60 Hz, 120 dB Source
Output Impedance: < 0.3?
Source Current: > 20 mA (drives 80 mV into 10?)
Noise: ?4 microvolts p-p for frequencies of 10 Hz or below
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration