Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Lab Calibrator

  • CE Approved

Item# CL3001-series

In stock

Lead Time (If not in stock): 0 week
Lab Calibrator CL3001-series CL3001-series
  • 0.0025% Calibration Accuracy
  • Source/Read Thermocouple, RTD, Voltage, Current and Pressure
  • Custom RTD and SPRT Profiles
  • RS232, USB and IEEE-488 Remote Control


  • Display Type Primary input/output display and the isolated measurement channel display each have 2 line
  • Maximum Ambient Temperature 50°C (122°F)
  • Measurement Units User selectable
  • Minimum Ambient Temperature 0°C (32°F)
The OMEGA™ CL3001 calibrator is an accurate fullfeatured temperature, DC and pressure calibrator intended for R&D, manufacturing and calibration lab applications. The units simple design and ease of operation allow users to quickly familiarize themselves with its operations and features. Time saving functions like the ability to save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and a complete remote interface are several key features offered by the CL3001.

The CL3001 includes an isolated measurement channel consisting of two voltage ranges: 10V and 100V DC, milliAmp range 0 to 52 mA, milliAmp range. The isolated measurement includes 24 Vdc power, and accuracy of 0.005% of reading on voltage ranges. Measuring pressure with a PCL-PMA pressure module adaptor, the CL3001 will work with all OMEGA PCL-PM pressure modules.

SPECIFICATIONS
Accuracy: Stated in terms of absolute uncertainty for 1 year term. Thermocouple values include cold junction compensation. Values are best in given range and function.
Display: Primary input/output display and the isolated measurement channel display each have 2 line, 16 character fields
Temperature Units: User selectable, F/C
Communication: RS232, IEEE-488 (31 available addresses)
Operating Ambient: Less than 80% RH, 0 to 50°C (32 to 122°F), temperature Cal 18 to 28°C (64 to 82°F)
Power: 100V/120V or 220V/240V, ±10%, line frequency 47 to 63 Hz
Dimensions: 13.3 cm H (5.25") plus 2.9 cm (1.15") for extended feet width standard rack width 48.3 cm (19") 30.0 cm D (11.81") overall
Weight: 4 kg (9 lb) input/output
Functions: Include save, recall and automatically cycle through setpoints for each output range, the ability to enter user definable RTD curves, and remote interface command set.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
0.6 m (2') thermocouple cable, SMP male to spade lugs, type J
$18.61
4 In Stock

More Related Items

en-US
en
Save Configuration