Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $2,737.02 |
5-9 | $2,600.17 |
10-24 | $2,545.43 |
25-49 | $2,435.95 |
50-99 | $2,381.21 |
100+ | $2,326.47 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
8 watts/in2 (1.3 watts/cm2) — Typical Applications: Fuel Oils (Bunker C and Number 6) Note: 3-Phase only. Cannot be rewired for single phase. | |||||||||
Nominal Pipe Size | Dimensional Drawing Number | KW | Model Number | Approx Weight | |||||
---|---|---|---|---|---|---|---|---|---|
120V | 240V-1Ph (C*) | 240V-3Ph (C*) | 480V-1Ph (C*) | 480V-3Ph (C*) | lb | kg | |||
2½ NPT 3 elements | 2.2 | 2 | — | — | CHF01100(1) | — | CHF01101(1) | 37 | 17 |
2.3 | 3 | — | — | CHF01102(1) | — | CHF01101(1) | 46 | 21 | |
3"—150 lb 3 elements | 3.2 | 2 | — | — | CHF01104(1) | — | CHF01105(1) | 62 | 28 |
3.3 | 3 | — | — | CHF01106(1) | — | CHF01107(1) | 76 | 34 | |
(C*) = Number of Branch Circuits per heater |
23 watts/in2 (3.6 watts/cm2)—Typical Applications: Forced Air & Gases, Caustic Solutions, Degreasing Solutions | |||||||||
Nominal Pipe Size | Model Number | Dim Drawing Number | KW | Approx Weight | |||||
---|---|---|---|---|---|---|---|---|---|
120V | 240V-1Ph (C*) | 240V-3Ph (C*) | 480V-1Ph (C*) | 480V-3Ph (C*) | lb | kg | |||
11⁄4NPT 2 elements | CHF01498 | CHF01499(1) | — | — | — | 1.1 | 1 | 13 | 6 |
CHF01500 | CHF01501(1) | — | — | — | 1.1 | 1.5 | 13 | 6 | |
CHF01502 | CHF01503(1) | — | — | — | 1.2 | 2 | 17 | 8 | |
2½NPT 3 elements | — | CHF01504(1) | CHF01505(1) | CHF01506(1) | CHF01507(1) | 2.1 | 3 | 28 | 13 |
— | CHF01508(1) | CHF01509(1) | CHF01510(1) | CHF01511(1) | 2.2 | 4.5 | 35 | 16 | |
— | CHF01512(1) | CHF01513(1) | CHF01514(1) | CHF01515(1) | 2.2 | 6 | 37 | 17 | |
— | CHF01516(1) | CHF01517(1) | CHF01518(1) | CHF01519(1) | 2.3 | 7.5 | 45 | 20 | |
— | CHF01520(1) | CHF01521(1) | CHF01522(1) | CHF01523(1) | 2.3 | 9 | 46 | 21 | |
3"—150 lb 3 elements | — | CHF01524(1) | CHF01525(1) | CHF01526(1) | CHF01527(1) | 3.1 | 3 | 53 | 24 |
— | CHF01528(1) | CHF01529(1) | CHF01530(1) | CHF01531(1) | 3.2 | 4.5 | 61 | 28 | |
— | CHF01532(1) | CHF01533(1) | CHF01534(1) | CHF01535(1) | 3.2 | 6 | 62 | 28 | |
— | CHF01536(1) | CHF01537(1) | CHF01538(1) | CHF01539(1) | 3.3 | 7.5 | 74 | 34 | |
— | CHF01540(1) | CHF01541(1) | CHF01542(1) | CHF01543(1) | 3.3 | 9 | 76 | 34 | |
4"—150 lb 6 elements | — | CHF01544(1) | CHF01545(1) | CHF01546(1) | CHF01547(1) | 4.1 | 6 | 78 | 35 |
— | CHF01548(1) | CHF01549(1) | CHF01550(1) | CHF01551(1) | 4.2 | 9 | 91 | 41 | |
— | CHF01552(2) | CHF01553(1) | CHF01554(1) | CHF01555(1) | 4.2 | 12 | 94 | 43 | |
— | CHF01556(2) | CHF01557(1) | CHF01558(1) | CHF01559(1) | 4.3 | 15 | 117 | 53 | |
— | CHF01560(2) | CHF01561(1) | CHF01562(1) | CHF01563(1) | 4.3 | 18 | 120 | 54 | |
— | — | CHF01564(2) | CHF01565(2) | CHF01566(1) | 4.4 | 25 | 147 | 67 | |
— | — | CHF01567(2) | CHF01568(2) | CHF01569(1) | 4.4 | 30 | 151 | 68 | |
5"—150 lb 6 elements | — | CHF01570(1) | CHF01571(1) | CHF01572(1) | CHF01573(1) | 5.1 | 9 | 114 | 52 |
— | CHF01574(2) | CHF01575(1) | CHF01576(1) | CHF01577(1) | 5.2 | 12 | 126 | 57 | |
— | CHF01578(2) | CHF01579(1) | CHF01580(1) | CHF01581(1) | 5.2 | 15 | 128 | 58 | |
— | CHF01582(2) | CHF01583(1) | CHF01584(1) | CHF01585(1) | 5.3 | 18 | 146 | 66 | |
— | — | CHF01586(2) | CHF01587(2) | CHF01588(1) | 5.4 | 25 | 172 | 78 | |
— | — | CHF01589(2) | CHF01590(2) | CHF01591(1) | 5.5 | 30 | 192 | 87 | |
5"—150 lb 9 elements | — | CHF01592(3) | CHF01593(1) | CHF01594(1) | CHF01595(1) | 5.1 | 14 | 119 | 54 |
— | CHF01596(3) | CHF01597(1) | CHF01598(1) | CHF01599(1) | 5.2 | 18 | 132 | 60 | |
— | CHF01600(3) | CHF01601(3) | CHF01602(1) | CHF01603(1) | 5.2 | 23 | 135 | 61 | |
— | CHF01604(3) | CHF01605(3) | CHF01606(3) | CHF01607(1) | 5.3 | 27 | 150 | 68 | |
— | — | CHF01608(3) | CHF01609(3) | CHF01610(1) | 5.4 | 38 | 183 | 83 | |
— | — | CHF01611(3) | CHF01612(3) | CHF01613(3) | 5.5 | 45 | 205 | 93 | |
6"—150 lb 12 elements | — | CHF01614(2) | CHF01615(1) | CHF01616(1) | CHF01617(1) | 6.1 | 12 | 127 | 58 |
— | CHF01618(2) | CHF01619(1) | CHF01620(1) | CHF01621(1) | 6.2 | 18 | 152 | 69 | |
— | CHF01622(2) | CHF01623(2) | CHF01624(2) | CHF01625(1) | 6.2 | 24 | 157 | 71 | |
— | CHF01626(3) | CHF01627(2) | CHF01628(2) | CHF01629(1) | 6.3 | 30 | 197 | 89 | |
— | CHF01630(3) | CHF01631(2) | CHF01632(2) | CHF01633(1) | 6.3 | 36 | 202 | 92 | |
— | — | CHF01634(4) | CHF01635(4) | CHF01636(2) | 6.4 | 50 | 249 | 113 | |
— | — | CHF01637(4) | CHF01638(4) | CHF01639(2) | 6.4 | 60 | 257 | 117 | |
6"—150 lb 15 elements | — | CHF01640(3) | CHF01641(1) | CHF01642(1) | CHF01643(1) | 6.1 | 15 | 130 | 59 |
— | CHF01644(3) | CHF01645(5) | CHF01646(1) | CHF01647(1) | 6.2 | 23 | 156 | 71 | |
— | CHF01648(3) | CHF01649(5) | CHF01650(3) | CHF01651(1) | 6.2 | 30 | 163 | 74 | |
— | CHF01652(5) | CHF01653(5) | CHF01654(3) | CHF01655(1) | 6.3 | 38 | 204 | 93 | |
— | CHF01656(5) | CHF01657(5) | CHF01658(3) | CHF01659(5) | 6.3 | 45 | 211 | 96 | |
— | — | CHF01660(5) | CHF01661(3) | CHF01662(5) | 6.4 | 63 | 260 | 118 | |
— | — | CHF01663(5) | CHF01664(5) | CHF01665(5) | 6.4 | 75 | 270 | 122 | |
8"—150 lb 18 elements | — | CHF01666(3) | CHF01667(2) | CHF01668(2) | CHF01669(1) | 8.2 | 30 | 244 | 111 |
— | — | CHF01670(2) | CHF01671(2) | CHF01672(1) | 8.3 | 40 | 274 | 124 | |
— | — | CHF01673(3) | CHF01674(3) | CHF01675(2) | 8.4 | 50 | 303 | 137 | |
8"—150 lb 24 elements | — | CHF01676(4) | CHF01677(2) | CHF01678(2) | CHF01679(1) | 8.2 | 40 | 253 | 115 |
— | — | CHF01680(4) | CHF01681(3) | CHF01682(2) | 8.3 | 53 | 287 | 130 | |
— | — | CHF01683(4) | CHF01684(3) | CHF01685(2) | 8.4 | 67 | 318 | 144 | |
Ordering Example: CHF01643, 15 KW, 480 Vac, 3 phase circulation heater. (C*) = Number of Branch Circuits per heater Note: Nominal pipe size 203 mm (8") and larger are 20 watts/in2 (3.1 watts/cm2) |
23 watts/in2 (3.6 watts/cm2)—Typical Applications: Forced Air & Gases, Caustic Solutions, Degreasing Solutions | |||||||||
Nominal Pipe Size | Model Number | Dim Drawing Number | KW | Approx Weight | |||||
---|---|---|---|---|---|---|---|---|---|
120V | 240V-1Ph (C*) | 240V-3Ph (C*) | 480V-1Ph (C*) | 480V-3Ph (C*) | lb | kg | |||
10"—150 lb 27 elements | — | — | CHF01686(3) | — | CHF01687(3) | 10.1 | 1 | 440 | 200 |
— | — | CHF01688(9) | — | CHF01689(3) | 10.2 | 1.5 | 485 | 220 | |
12"—150 lb 36 elements | — | — | — | — | CHF01690(3) | 12.1 | 3 | 550 | 250 |
— | — | — | — | CHF01691(3) | 12.2 | 4.5 | 595 | 270 | |
14"—150 lb 45 elements | — | — | — | — | CHF01692(3) | 14.1 | 3 | 675 | 307 |
— | — | — | — | CHF01693(5) | 14.2 | 4.5 | 771 | 350 | |
Ordering Examples: CHF01690, 3 KW, 480 Vac, 3 phase circulation heater. (C*) = Number of Branch Circuits per heater Note: Nominal pipe size 203 mm (8") and larger are 20 watts/in2 (3.1 watts/cm2) |