Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Extruder RTD Probes with Compression or Bayonet Fittings

Extruder RTD Probes, Compression Fitting and Bayonet Styles

$434.40

Item# CF-000-RTD-5-360-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $434.40
10-24 $412.68
25-99 $390.96
100-499 $369.24
500-999 $347.52
1000+ $325.80

In stock

Lead Time (If not in stock): 5 weeks
Extruder RTD Probes, Compression Fitting and Bayonet Styles CF-000-RTD-5-360-1 CF-000-RTD-5-360-1
  • Ideal for Plastic Process Machinery and Applications Requiring Bayonet Locking Installation (BT Style) or Installations Using a Compression Fitting and SST Flex Hose Over the Cable (CF Style)
  • Sensors Contain Precision 100 Ohm Class A DIN Platinum Elements
  • All Models Incude 3/16" Diameter 304SS Sheaths and 60 Inches of Flex Armor
  • Temperature Range: -200 to 260ºC (Optional 480ºC Cable Available).

CF-000-RTD-5-360-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Process Connection Size
Nominal Output
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Accuracy
Number Of Wires
Sheath Material
Probe Diameter


These RTD sensors are used extensively in plastic processing for measuring mold and equipment temperatures, and other applications where easy installation and removal are required. These sensors are installed using a spring loaded bayonet cap (BT Style) or compression fittings (CF Style). Mating adapters for the bayonet style mounting are also available (see BTA-1 through 6 depending on length needed)


Standard configurations are based on the most popular lengths with straight sheaths or with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connectors.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the thread on the mating receptacle

Asked by: rcarl
These probes use the BTA Bayonet adaptors to mechanically connect to a process and the various sizes and threads can be found on the product specification sheet.
Answered by: ANB ENG
Date published: 2020-11-19
  • y_2024, m_8, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CF-000-RTD-5-360-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration