Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Rugged Bulb & Capillary Thermostats

Warranty

Item# AR Series

In stock

Lead Time (If not in stock): 0 week
Rugged Bulb & Capillary Thermostats AR Series AR Series
  • Bulb and Capillary Design
  • Long-Lasting, Snap-Action Mechanism
  • Double-Pole, Single-Throw Contacts
  • 3 Different Bulb Styles Available


These thermostats use sensitive bulbs that can be used in confined locations. Styles 4 and 5 bulbs are designed for inserting in drilled holes in platens and dies or for direct immersion.

Sensors for air and pipeline heating applications (style 9) can be coiled to inside radii as small as 13 mm (½inch).

SPECIFICATIONS
Temperature Range: -20 to 370°C (-4 to 698°F)
Operating Voltage:
    Single-Phase: 120 to 480V
    3-Phase: 120 to 277V
Enclosure: General purpose
Contacts: DPST, open on temperature rise; at positive off position, contacts cannot close
Differential: ±4% of scale
Bulb and Capillary: Copper for units rated at 120°C (248°F) and lower; nickel-plated copper for units between 95°C (203°F) and 290°C (504°F); tin-plated steel for units between 150°C (302°F) and 370°C (698°F)
Weight:
    AR and ARR Series: 1.14 kg (2.5 lb)
    AR-LT and AR-EP Series: 2.27 kg (5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration