Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Humidity Thermostat

  • CE Approved

Item# RH-FGHS100-Series

In stock

Lead Time (If not in stock): 0 week
Humidity Thermostat RH-FGHS100-Series RH-FGHS100-Series
  • 40 to 90% RH Range
  • Changeover Contact
  • Easy Mounting on a DIN EN 60715 Compliant Standard Rail (35 mm)
  • Space-Saving Compact Size


Description

The RH-FGHS100 is designed for controlling the humidity levels in outdoor enclosures and control panels. This aids in the protection of electronic circuitry and prevents the absorption of moisture by internal components.

Specifications
Dehumidifying: 24V/250V, 5A/0.2A, minimum 100 mA at 24V
Humidifying: 24V/250V, 2A/0.2A, minimum 100 mA at 24V
Hysteresis: Approximate 5% RH
Voltage: 24V to 230V, 50/60 Hz
Humidity Range: 40 to 90% RH
Sensing Element: Synthetic fiber
Connection: Screw terminals, 2.5 mm (0.098")
Weight: (Approximate) 50 g (1.76 oz)
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to176°F)
Ingress Protection: IP20
Housing: UL94 plastic
Dimensions: 46 L x 37 W x 64 mm H (1.69 x 1.45 x 2.52")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration