Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 Channel 3 & 4 Wire PT100 RTD Temperature Meter

RTD Thermometers

$605.30

Item# 869C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $605.30
5-9 $575.04
10-24 $562.93
25-49 $538.72
50-99 $526.61
100+ $514.51

In stock

Lead Time (If not in stock): 4 weeks
RTD Thermometers 869C 869C
  • Each Unit Comes with Certificate Stating NIST Traceability and ANSI/Z540-1-1994 Compliance
  • 3- and 4-wire RTD’s
  • Accurate
  • 0.1° and 1° Resolution

869C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Connection Type
Display Type
Accuracy Value
Resolution
Stem Length
Dial Diameter
Form Factor
Input Voltage
Battery Type
Measurement Type
Number of Inputs
Connection Size
Connection Gender
Retransmission/Analog Output
Probe Size Cable Length
Communications Protocol
Series
Field of View
Immersible
Features
Weight


SPECIFICATIONS

Sensor: 3- or 4-wire 100 Ω Platinum RTD α=0.00385
Accuracy: Includes DIN 43760 conformity (no points), repeatability, temperature coefficient (18 to 28°C ambient), time stability (1 year) and errors with up to 50 Ω of resistance in each lead; excluded probe errors
Repeatability: Less than 0.2°F typical for one week at constant ambient temperature
Temperature Coefficient: 18 to 28°C (64 to 82°F); included in accuracy specification; less than 18°C (64°F) or greater than 28°C (82°F) less than ±(0.015°C)/°C
Maximum Lead Resistance: 4-wire:50 Ω max; 3-wire: 10 Ω max
Display: 3½ digit LCD, 13 mm (0.5") height; polarity, decimal point, open sensor and overrange indication
Reading Rate: 1.5 per second
Battery Life: 500 hours typical, with 9V alkaline battery (included)
Battery Indicator: Display reads "LO BAT" when less than 10% of life remains
Linearization: Ratiometric dual-slope A/D with continuous linearization
Mating Connection: OMEGA™ series T instrumentation connectors (model TA4F and TA4FL), see section G
Environmental Limits: Operating: -10 to 50°C (14 to 122°F), less than 80% RH, up to 35°C
Storage: -35 to 60°C (-31 to 140°F), less than 90% RH, up to 35°C
Maximum Common Mode Voltage: 42V peak
Dimensions: 160 H x 69 W x 31 D mm(6.3 x 2.7 x 1.2")
Net Weight: 210 g (7.5 oz)
                   
loading all models
loading all reviews
Rated 2 out of 5 by from No basic accessories The unit was missing the adapter cable. It should come standard
Date published: 2021-06-24
  • y_2024, m_8, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_869C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

The Digital Thermometer Model 869C, does it only come as a calibrated tool upon initial purchase. Meaning are their options for either a calibrated (869C) or non-calibrated (869) model.

Asked by: Mike Addison
If you are looking for a NIST traceble calibration add CAL-3 when ordering (869C-Cal-3). Also please note that due to regulation change this product is not CE at this moment. Please contact our Tech Support if you have any further questions. Thank you.
Answered by: Jane
Date published: 2019-05-13

Hello, Does this item come with a probe?

Asked by: Stockroom
This unit does not come with a probe.
Answered by: Ultamurano
Date published: 2020-12-18
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_869C, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Accessories
Additional mating connector
$16.06
46 In Stock
en-US
en
Save Configuration