Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Variable Use Heat Guns up to 1000°F

Handheld and Benchtop Heat Guns

$398.30

Item# 148003

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $398.30
10-24 $378.39
25-49 $370.42
50-99 $354.49
100-199 $346.52
200+ $338.56

In stock

Lead Time (If not in stock): 5 weeks
Handheld and Benchtop Heat Guns 148003 148003
  • 3 Models Available
    • Lightweight Heat Gun
    • Heat Gun with Electronic Controls
    • Standard Heat Gun
  • Rugged Design for Industrial Use
  • Generate Temperatures To 750°F(model 148003)

148003 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Maximum Ambient Temperature
Supply Voltage
Programmable


A LIGHTWEIGHT HEAT GUN
MODEL 148002
Lightweight (only 28 oz.) whisperquiet, heavy-duty motor allows for fatigue-free use hour after hour. Each heat gun includes a benchstand, a silver (650°F) heating element and a deflector adaptor for shrink tubing. Flowrate is 3.8 CFM

B HEAT GUN WITH TEMPERATURE CONTROL
MODEL 148003
This unit features an exclusive electronic temperature control which enables the user to select the temperature desired for each job and lock it in. A rubber-padded, non-slip, adjustable base allows the heat gun to be used in many benchtop operating positions. Flowrate is 17 CFM

C STANDARD HEAT GUN
MODEL 14800
Adjustable air intake control and a powerful high speed universal motor allow for control of volume heat, hour after hour. Double-jacketed heater housing protects heating element and sturdy die-cast aluminum housing is rugged to protect motor assembly from hard knocks. A non-slip rubber-backed base permits rotation of heat gun for use in any position on your workbench. Flowrate is 23 CFM

Model No. Volts Amps Max. Temp. Weight lb (kg)
14800112014500-750°F (260 to 399°C) 3.75 (1.7)
1480021204650°F (399°C)1.75 (0.8)
148003120141000°F (538°C)3.75 (1.7)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Pinpoint heat attachment directs 1/4 in. heat
$21.07
0 In Stock
Replacement element for 148003
$38.55
8 In Stock
Replacement element for 148002 and 148001
$36.28
0 In Stock
Accessories
Shrink tubing attachment for tubing up to 3/4 in. O.D.
$21.07
0 In Stock
Shrink tubing attachment for tubing up to 2in. O.D.
$26.50
0 In Stock
Extra-wide (8 in.) for shrink tubing up to 3/4 in. O.D.
$61.85
0 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration