Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Heat Guns

2 Products
Variable Use Heat Guns up to 1000°F

Variable use heat guns offering three different flow rates, three temperature ranges and all with integrated rubber backed benchstand for laboratories, workshops and more.

Variable Airflow Heat Guns with LCD and Programmable

Variable airflow heat guns with adjustable airflow from 4 to 16 CFM, adjustable temperature from 130 to 1000°F, integrated LCD screen and six programmable settings

Heat Guns

Heat Guns are an essential tool for many industrial, commercial, and laboratory applications. These devices are capable of generating high-temperature forced air – making them perfect for heating sensitive materials that require non-contact heating, such as shrink tubing or packaging.

Omega Engineering offers heat guns designed and manufactured to the highest quality that offer a variety of features, including variable airflow, adjustable temperature, and programmable settings. With temperatures ranging from 130 to 1000 °F, our heat guns are designed to provide reliable performance and long-term durability. Our heat guns also feature integrated rubber-backed bench stands for added stability and safety.
Searching for your items
en-US
en
Save Configuration