Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Radar Level Transmitter for Corrosive Media

1 1/2" NPT, PFA Antenna, 12" to 32.8' Range

$2,085.55

Item# LR11-5421-00

In stock

Lead Time (If not in stock): 14 weeks
1 1/2" NPT, PFA Antenna, 12" to 32.8' Range LR11-5421-00 LR11-5421-00
  • PFA encapsulated antenna and mount for corrosive media
  • Simple configuration via integral push button display module
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank

LR11-5421-00 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle 22°
  • Certification FCC
  • Connection Type 1 1/2" NPT
  • Accuracy Value +/- 5mm
  • Display Type LCD
  • Frequency 26 GHz
  • Maximum Liquid Temperature 130C (266F)
  • Maximum Operating Pressure 43.5 psi
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
  • Minimum Liquid Temperature -40C ('-40F)
  • Retransmission/Analog Output 4 to 20 mA, HART 7
  • Supply Voltage 21.6 to 26.4 Vdc
  • Wetted Materials PFA
  • Classification Intrinsically safe
  • Measurement Unit Ft/M
The intrinsically safe 26 GHz. pulse radar level transmitter provides continuous level measurement up to 32.8’ (10m) with a 4-20 mA analog and HART digital signal output, and is configured via its integral push button display module or HART communicator. The non-contact liquid level sensor is intended for chemical or water storage applications in above grade metal or reinforced concrete tanks or below grade tanks of any material. Select this sensor for easy process conditions with corrosive media, light agitation, condensation or vapor, and installation in a low-profile tank adapter or flange fitting. Typical applications include chemical bulk storage and tanker trucks. 

Corrosion Resistance

The US produces 40 million tons of sulfuric acid per year that is widely used in oil refining, wastewater treatment, lead-acid battery and cleaning product applications. In higher concentrations, sulfuric acid is both extremely corrosive and vaporous. The non-contact LR11 sensor is an excellent choice for this application, as its 26 GHz. pulse radar measurement is unaffected by vapor, and the antenna and process mount are encapsulated in corrosion resistant PFA for years of reliable service. Select this sensor with confidence in corrosive, vaporous applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3” x 1.5” NPT, PVC, schedule 80
$110.07
5 In Stock
2” x 1.5” NPT, PVC, schedule 40
$48.92
5 In Stock
2” x 1.5” NPT, PVC, schedule 80
$73.38
5 In Stock
3” x 1.5” NPT, CPVC, schedule 80
$277.95
0 In Stock
4” x 1.5” NPT, CPVC, schedule 80
$361.34
2 In Stock
6” x 1.5” NPT, CPVC, schedule 80
$472.52
2 In Stock
Intrinsic Safety Barrier
$1,179.62
5 In Stock

Related Categories

en-US
en
Save Configuration