Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Capacitance Level Switches Selectable NO or NC

Economical Capacitance Level Switch

$356.82

Item# LVC-152-R

In stock

Lead Time (If not in stock): 8 weeks
Economical Capacitance Level Switch LVC-152-R LVC-152-R
  • Reliable Detection of Conductive, Light to Medium Coating Liquids
  • Unique Coating Circuit Rejects the Negative Effects of Coating or Scaling Build-up
  • All Plastic Construction with PP Materials for Corrosive Environments
  • Probe and Cable Rated IP68 or NEMA 6 for Submersible Operation in Tanks or Sumps

LVC-152-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Supply Power
Switch Rating and Type
Probe Length
Number of Probe
Features


The LVC-152-R capacitance level switch is the perfect switch solution for conductive coating or scaling type liquids. The LVC-152-R is best applied in grounded vessels which contain water based, light to medium coating or scaling type liquids including soap, wastewater and brine solutions. The LVC-152-R capacitance switch detects the presence of liquid or air by measuring the conductive or dielectric values which are present in all materials. The guard circuit rejects the negative effects of coating build-up on the probe by eliminating the coating signal path between the active and reference electrodes. As the probe tip becomes immersed in liquid, the capacitance effect is greatly increased and the switch changes state.

Warning: Do not install sensor within 15.24 cm (6") of any metal object.

SPECIFICATIONS
Accuracy: ±1 mm (0.04") in water
Repeatability: ±0.5 mm (0.02") in water
Dielectric Range: >20 constants
Conductive Range: >100 micromhos
Supply Voltage: 12 to 36 Vdc
Consumption: 25 mA max.
Relay:
GP: 120 Vac/Vdc @ 1 A
CE: 60 Vac/Vdc @ 1 A
Switch Output: Selectable NO or NC
Temperature Rating: -40 to 90°C (-40 to 194°F)
Pressure Rating: 150 psi @ 25°C (76°F), derated @ 1.667 psi per °C above 25°C (76°F)
Probe Material: Polypropylene
Probe Rating: NEMA 6X (IP68)
Mounting Threads: ¾ NPT
Cable Type: 3 m (10'), 4-wire, 22 gage with ground, shield & PP jacket
Dimension: 12.7 cm L (5.0") x ¾ NPT
Immersion Length: 7 cm (2.6") from bottom of threads to tip of probe
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration