Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vertical Mount Compact Single Station Level Switch

Single Station Vertical Level Switch

$42.69

Item# LV-510

In stock

Lead Time (If not in stock): 8 weeks
Single Station Vertical Level Switch LV-510 LV-510
  • Low Cost, Flexible Design
  • Mounts Vertically at Top or Bottom of Tank
  • Excellent for Smaller Restricted Areas
  • Sealed Reed Switch for High Reliability

LV-510 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Rating and Type
Features


  • Float Style 25 mm (1.00")
  • Maximum Switching Current 50 VA @ 120 Vac
The OMEGA ® small displacement single station level switches are well suited for many OEM applications. Very compact, the switches are ideal for restricted or limited space. The overall length is 2.1 inches. The reed switch design allows the user to select either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. Smooth surfaces are easy to keep clean and resist material buildup. Materials are compatible with a wide variety of chemicals.

SPECIFICATIONS
Accuracy: ±5 mm in water
Repeatability: ± 2 mm in water
Deadband Hysteresis: ±10 mm in water
Thread NPT: 1 /8 "
Length, Overall:2.3" Float
Diameter: 1.00"
Cable: 2 ft, 2 wire, 22 gauge
Max. Temperature: -40 to 194°F
Min. Sp. Gravity Liquid: 0.8
Max. Switching Current: 50 VA @ 120 Vac
Signal Output: Dry switch closure, selectable, NO or NC states
Max. Pressure Rating: 25 psi ambient
Wetted Materials: Polypropylene (PP) or PVDF
Dimensions: 53 mm (2.3") L x .8" NPT

Please download PDF file below for full product specifications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration