Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vertical Mounted Chemically Compatible Liquid Level Switches

NEMA-6 Single Station Liquid Level Switches Broad Chemical Compatibility

$57.18

Item# LVN-60

In stock

Lead Time (If not in stock): 3 weeks
NEMA-6 Single Station Liquid Level Switches Broad Chemical Compatibility LVN-60 LVN-60
  • NEMA-6 Rated
  • User Selectable, Normally Open or Normally Closed
  • Mounts Vertically at Top or Bottom of Tank

LVN-60 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Rating and Type
Features


  • Form Factor Mounts Vertically at Top or Bottom of Tank
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Supply Voltage 50 VA
  • Switch Operation Approximately half the distance from the end of stem to mounting or halfway point of float travel in liquid of 1.0 specific gravity
  • Switch type SPST
These liquid level switches are sealed with potting compound. The only path for liquid to the electrical switch would be through the wires. If the wires are terminated in an appropriate manner (eg. –NEMA-6 connectors), the level switch will meet or exceed a NEMA-6 rating, making them suitable for submersion with years of worry free operation in moisture-laden environments. A sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized. The switch is extremely versatile since it is user selectable as a normally open or normally closed by simply reversing the float or the mounting of the switch. The standard NPT male fittings allow for quick installation in either the top or bottom of the tank or vessel.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this be used for fluids other than water? Is it easily damaged by more viscous fluids?

Asked by: bobbie27
Thank you for your inquiry. you may use with other liquids, the only concern is the thickness of the liquid itself that can adhere onto the float to prevent from actuating the relay or not. There is a chance it can get stuck in one position or not move at all.
Answered by: Applications Engineer JJC
Date published: 2024-08-02
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVN-60, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration