Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Drum Level Indicator

$231.77

Item# LV-110


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 7 left

Limited Stock
Drum Level Indicator LV-110 LV-110
  • Compatible With Most Liquids and Chemicals
  • Models Rated to Maximum 750 PSI
  • Drum Level Indicators Require No Electricity

LV-110 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Features


  • Form Factor 2 NPT
  • Maximum Oil Temperature 110 {C} (230 {F})
  • Maximum Ambient Temperature 149 {C} (300 {F})
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
The LV-110 Series Drum Level Indicators are compact, self contained liquid level indicators designed for use in 55 gallon drums. A magnet equipped float senses level and readout is obtained by removing the protective cap on the unit and reading the indicator measuring tape. LV-110 units can be used in either horizontal or vertical drums.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration