Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost, Single Station, Vertical Mounted Liquid Level Switch

LOW COST LIQUID LEVEL SWITCHES Single Station, Vertical Mounting

$252.76

Item# LV-33


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 5 left

Limited Stock
LOW COST LIQUID LEVEL SWITCHES Single Station, Vertical Mounting LV-33 LV-33
  • Discontinued, replaced by LVN-10-20-Series
  • Low Cost, Compact Design for General Purpose Level Monitoring
  • Rugged, Shock and Vibration Resistant

LV-33 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Process Connection Size
Switch Rating and Type
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Features


  • Cable Material Lead Wire
  • float Material Buna
  • Maximum Oil Temperature 149 {C} (300 {F})
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
  • Minimum Water Temperature -40 {C} (-40 {F})
  • Switch Operation Approx. 1/2 the distance from end of stem to mounting
  • Switch type SPST
The LV-10 Series level switches feature a small float displacement, especially suited for narrow or restricted areas. A standard 1/8 NPT male fitting allows for quick installation in either the top or bottom of the tank or vessel. A sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized. Extremely versatile, the switch is user selectable as normally open or normally closed by simply removing the retaining clip and inverting the position of the float.

For intermediate float displacement, the LV-20 Series will yield long life and greater stability for a broad range of level monitoring requirements. The LV-30 Series larger float displacement is intended for use with liquids of high viscosity, and is well suited for harsh environments. All models share the standard features of the LV-10.
loading all models
loading all reviews
Rated 5 out of 5 by from Good and affordable switch This switch works as described and takes a very small space. Although I paid for the overnight shipping and it took a week.
Date published: 2020-12-17
Rated 5 out of 5 by from REPLACEMENT SWITCH It is an excellent replacement for the alarm switch it replaced.
Date published: 2018-04-16
  • y_2024, m_12, d_22, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LV-33, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration