Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

CLS2 Capacitive Level Switch

Capacitive Level Switch, Weatherproof, Standard Rod

$764.10

Item# CLS2-W11RK2-010

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $764.10
5-9 $725.90
10-24 $710.61
25-49 $680.05
50-99 $664.77
100+ $649.49

In stock

Lead Time (If not in stock): 3 weeks
Capacitive Level Switch, Weatherproof, Standard Rod CLS2-W11RK2-010 CLS2-W11RK2-010
  • CLS2 can activate the calibration without having to open the enclosure
  • Works from 12 to 240 VAC/DC without any jumpers or settings
  • Not affected by materials that coat or build up on the probe preventing false alarms
  • Switches can be set for Normally Open or Normally Closed condition on loss of power
  • Excellent, stabel, level measurement while being insensitive to material buildup

CLS2-W11RK2-010 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Type
Process Connection
Probe/Cable/Rod Length
Enclosure
Switch Type
Power Supply
Insulation Type


  • Electric Connections 1/2" NPT conduit opening, screw termination and removable terminal block.
  • Electrical Rating 8 A @ 120/240 VAC res., 30 VDC. 1/2 hp @ 120 VAC and 1/4 hp @ 240 VAC ind.
  • Enclosure Rating Weatherproof, NEMA 4X.
  • Mounting Orientation Vertical or horizontal.
  • Power Consumption 2.8 Watts max.
  • Power Requirements 12 to 240 VAC/DC.
  • Pressure Limit 365 psi (25 bar)
  • Response Time 0.2 s.
  • Sensitivity 8 selectable settings, 1, 2, 4, 6, 8, 10, 14, 20 pF (at 30 pF nominal free capacitance).
  • Service Liquids, powder and bulk materials compatible with wetted materials.
  • Set Point Adjustment Trips when product touches probe. Cut or extend probe to length of desired trip point. Can be cut as short a 1" and can be extended by welding on to probe. (Minimum length will be effected by material being sensed.)
  • Spark/Static Protection 10 MEG Ohm dissipation resistance with spark gap. Surge current to 100A max.
  • Switch Type DPDT (two form C).
  • Temperature Limits Ambient: -40 to 185°F (-40 to 85°C), -4 to 185°F (-20 to 85°C) with under 24 VAC/DC power supply; Process: -40 to 250°F (-40 to 121°C).
  • Time Delay Adjustable, 0 to 60 s.
  • Wetted Materials 316 SS and polyvinylidene fluoride (PVDF).
The Series CLS2 Capacitive Level Switch is a capacitive technology level switch which can be used for liquids, powders and bulk materials. It is offered with PVDF and 316 SS wetted material, weatherproof enclosure, DPDT output and a variety of process connections.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration