Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2.5" NPT Oil and Water

Field Adjustable Screw Plug Immersion Heater Clean Water & Oil Applications

$1,712.00

Item# VTS-3180/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,712.00
5-9 $1,626.40
10-24 $1,592.16
25-49 $1,523.68
50-99 $1,489.44
100+ $1,455.20

In stock

Lead Time (If not in stock): 5 weeks
Field Adjustable Screw Plug Immersion Heater Clean Water & Oil Applications VTS-3180/240 VTS-3180/240
  • 2½' NPT Steel Screw Plug
  • Incoloy® Sheath Elements
  • Field Adjustable kW and Voltage Ratings
  • Integral Thermocouple. Type J

VTS-3180/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type
Maximum Operating Temperature
Features


Omegalux® field adjustable screw plug immersion heaters can be applied to a variety of clean water and oil applications. The unique versatility of this design allows field adjustment of the rating by simple connections to the six elements of the heater. This simplifies selection and spare parts since each heater may be used in several different heating applications. See the application matrix for the many kW values available with different wiring styles and voltages.

SPECIFICATIONS
Wattage: 0.5 to 40 kW - Water 0.5 to 10 kW - Oil
Watt Density: 2 to 80 W/In2 - Water 2 to 23 W/In2- Oil
Power:
    1 Phase: 120, 208, 240 and 480V
    3 Phase: 208, 240 and 480V
Sheath: .430" diameter Incoloy
Screw Plug: 2½" Steel
Enclosure: General purpose, NEMA-1 rated enclosure can be rotated 360° to match conduit connections

Selection Example: Light oil heating application, 2.75 kW 240V 3-phase capacity
  1. Select oil application matrix
  2. Locate 2.75 kW on chart. Use 3 kW as next higher rating. Confirm that 20 w/sq. in. is suitable for light oil.
  3. Find column with 240 Volt 3-phase power
  4. Intersection of row and column is model number VTS-3240/480. Confirm 3-phase and single-phase available. Note there is spare capacity for back up or for future increase in requirements.
  5. Locate model number VTS-3240/480 in the "To Order" table for price. When received, this heater will have instructions on wiring for the required rating. Contact Omega’s Application Engineers with any questions.
Application Matrix—Oil
Model No.
kW W/In2 120 Volts 1 phase 208 Volts 1 or 3 phase 240 Volts 1 or 3 phase 480 Volts 1 or 3 phase
0.50 2   VTS-3240/480 
0.75 5 VTS-3240/480* VTS-3240/480*  
1.50 5 VTS-3240/480 VTS-3240/480 VTS-3240/480 VTS-3180/480
2.25 15 VTS-3240/480* VTS-3180/480* 
2.50 6 VTS-3400/480 VTS-3400/480 VTS-3400/480 
3.00 20 VTS-3240/240* VTS-3240/240* VTS-3240/480* 
4.50 15 VTS-3180/240 VTS-3240/480 VTS-3180/480 VTS-3180/480
5.00 11 VTS-3200/240 VTS-3200/240 VTS-3200/240 
6.00 20 VTS-3240/240 VTS-3240/240 VTS-3240/480 VTS-3240/480
10.00 21   VTS-3400/480 VTS-3400/480

Application Matrix—Water
Model No.
kW W/In2 120 Volts 1 phase 208 Volts 1 or 3 phase 240 Volts 1 or 3 phase 480 Volts 1 or 3 phase
0.50 2   VTS-3240/480 
0.75 5 VTS-3240/480* VTS-3240/480*  
1.50 5 VTS-3240/480 VTS-3240/480 VTS-3240/480 VTS-3180/480
2.25 15  VTS-3240/480* VTS-3180/480* 
2.50 6 VTS-3400/480 VTS-3400/480 VTS-3400/480 
3.00 20 VTS-3240/240* VTS-3240/240* VTS-3240/480* 
4.50 15 VTS-3180/240 VTS-3240/480 VTS-3180/480 VTS-3180/480
5.00 11 VTS-3200/240 VTS-3200/240 VTS-3200/240 
6.00 20 VTS-3240/240 VTS-3240/240 VTS-3240/480 VTS-3240/480
9.00 59   VTS-3180/240* VTS-3180/480*
10.00 21   VTS-3400/480 VTS-3400/480
12.00 78  VTS-3240/240* VTS-3240/480*
18.00 59  VTS-3180/240 VTS-3180/480
20.00 80  VTS-3200/240 VTS-3400/480*
24.00 78  VTS-3240/240 VTS-3240/480
40.00 80   VTS-3400/480
Note: Shaded items are 3 phase only *Items have 100% spare capacity
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration