Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $3,541.00 |
5-9 | $3,363.95 |
10-24 | $3,293.13 |
25-49 | $3,151.49 |
50-99 | $3,080.67 |
100+ | $3,009.85 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | Volts | Circ. | Phase | Dim. B. in(cm) | Wt. lb (Kg) | E-2 Moisture Tight/Explosion Resistant Enclosure* Model No. | Dim. N in(cm) |
3 | 240 | 1 | 3 | 25 1/4 (64) | 24(11) | TMO-30315E2T93/240V/3P | 1 1/2 (4) |
3 | 480 | 1 | 3 | 25 1/4 (64) | 24(11) | TMO-30315E2T93/480V/3P | 1 1/2 (4) |
4 | 240 | 1 | 3 | 33 1/16 (84) | 25(11) | TMO-30415E2T93/240V/3P | 1 1/2 (4) |
4 | 480 | 1 | 3 | 33 1/16 (84) | 25(11) | TMO-30415E2T93/480V/3P | 1 1/2 (4) |
6 | 240 | 1 | 3 | 48 1/16(122) | 29(13) | TMO-30615E2T93/240V/3P | 1 1/2 (4) |
6 | 480 | 1 | 3 | 48 1/16(122) | 29(13) | TMO-30615E2T93/240V/3P | 1 1/2 (4) |