Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Tank Immersion Heater Over the Side Reservoir Water

Tank Immersion Heaters General Purpose Tank or Reservoir Water

$884.80

Item# TAT40012

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $884.80
5-9 $840.56
10-24 $822.86
25-49 $787.47
50-99 $769.78
100+ $752.08

In stock

Lead Time (If not in stock): 6 weeks
Tank Immersion Heaters General Purpose Tank or Reservoir Water TAT40012 TAT40012
  • NOT FOR EXPORT TO CANADA
  • Immersion Section of Heater Made of 316 Stainless Steel
  • Cold Riser Extends to the Top of Container Where Control Housing is Located
  • Cord Set with 3-Wire Grounding Plug is Included for Easy Installation and Wiring

TAT40012 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Form Factor
Heating Element Length
Riser Length
Heated Medium
Sheath Material
Maximum Operating Temperature
Minimum Operating Temperature
Features


Hi-Limit If the thermostat should fail and its contacts stick in a closed position, the heating element will continue to heat to about 52ºC (125°F). At this temperature the Hi-Limit will open and turn the heating element off. After repairing or replacing the thermostat the Hi-Limit can be manually reset.

Model No. Sheath Watt Density watt/in2 Watts Volts A B
1.2 m (4') Cord 1.8 m (6') Cord mm inch mm inch
TAT40012 TAT40017 316 Stainless (Bright Annealed) 51 6000 240 1010 39.75 445 17.5
TAT40016 TAT40013 13 1440 120
Comes complete with cord set and 3-wire grounding plug.
Ordering Example: TAT40017, 6000 watts immersion heater, 240 Vac.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration