Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

T-Shaped Copper Immersion Heater Over the Side

Portable Tank Heater

$4,096.56

Item# CH-OTS-404/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,096.56
5-9 $3,891.73
10-24 $3,809.80
25-49 $3,645.94
50-99 $3,564.01
100+ $3,482.08

In stock

Lead Time (If not in stock): 6 weeks
Portable Tank Heater CH-OTS-404/240V CH-OTS-404/240V
  • Copper Sheath Nickel Plated Elements
  • High Watt Density (49 - 58 W/In2)
  • 4 and 6 kW
  • 208 and 240 Volt, Single Phase

CH-OTS-404/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Form Factor
Connection Type
Riser Length
Supply Voltage Type
Sheath Material
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Features


FEATURES
• 26" Riser (Unheated Section) • Integral Control (60 - 250°F) • Manual Reset Cutout (Set @ 50°F Above Temperature Setpoint) • Built-in Pilot Light • 36" Long Cord with 10 - 30P Plug
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration