Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 2.5" NPT Process Water Thermostat

Heavy Duty Immersion Heater with Integral Thermostat— 2 1/2" NPT Fitting

$3,032.27

Item# ARMTS-3150/240V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,032.27
5-9 $2,880.66
10-24 $2,820.01
25-49 $2,698.72
50-99 $2,638.07
100+ $2,577.43

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Immersion Heater with Integral Thermostat— 2 1/2" NPT Fitting ARMTS-3150/240V/3P ARMTS-3150/240V/3P
  • Passivated Stainless Steel Wetted
  • 3 Element Heater Design
  • 208, 240, or 480 Vac, 3 Phase Power
  • 3 to 18 kW

ARMTS-3150/240V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See Section P for our selection of control devices.

SPECIFICATIONS
Wattage: 2 to 18 kW Power: 208, 240 or 480 V 3 phase power Sheath: Passivated stainless steel Screw Plug: 21/2" NPT passivated stainless steel Thermostat: Bulb and capillary Enclosure: General Purpose, NEMA-1 rated, or type E2 moisture resistant/explosion resistant enclosure
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration